Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits142-2535: Oil Cooler and Lines Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits142-2535: Oil Cooler and Lines Gasket Kit
142-2535: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
142-2535: Oil Cooler and Lines Gasket Kit
142-2535: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

5S-9134: 97.79mm Inside Diameter Seal-O-Ring
5S-9134: 97.79mm Inside Diameter Seal-O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
6V-4367: 2.62 x 34.59mm 75A FKM O-Ring
6V-4367: 2.62 x 34.59mm 75A FKM O-RingQuantity: 3
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-RingQuantity: 1
061-7540: 3.53 x 37.69mm 75A FKM O-Ring
061-7540: 3.53 x 37.69mm 75A FKM O-RingQuantity: 2
117-3036: 120.32mm Inside Diameter Seal-O-Ring
117-3036: 120.32mm Inside Diameter Seal-O-RingQuantity: 2
2N-0475: 56.52mm Inside Diameter Seal-O-Ring
2N-0475: 56.52mm Inside Diameter Seal-O-RingQuantity: 2
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 2
6V-5134: 5.33 x 31.12mm 75A FKM O-Ring
6V-5134: 5.33 x 31.12mm 75A FKM O-RingQuantity: 3
6D-7146: 2.62 x 101.27mm 75A FKM O-Ring
6D-7146: 2.62 x 101.27mm 75A FKM O-RingQuantity: 1
8C-5230: 43.82mm Inside Diameter Seal-O-Ring
8C-5230: 43.82mm Inside Diameter Seal-O-RingQuantity: 1
346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-RingQuantity: 1
6V-3831: 5.33 x 53.34mm 75A FKM O-Ring
6V-3831: 5.33 x 53.34mm 75A FKM O-RingQuantity: 2
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
8J-4351: 3.53 x 44.04mm 75A FKM O-Ring
8J-4351: 3.53 x 44.04mm 75A FKM O-RingQuantity: 1
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 142-2535
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 142-2535

TRUCK ENGINE

C-12 3116

EXCAVATOR

345B L 345B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced