Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals144-0477: 0.8mm Thick Governor And Fuel Pump Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals144-0477: 0.8mm Thick Governor And Fuel Pump Gasket
144-0477: 0.8mm Thick Governor And Fuel Pump Gasket

Gasket

Brand: Cat

Product Images
144-0477: 0.8mm Thick Governor And Fuel Pump Gasket
144-0477: 0.8mm Thick Governor And Fuel Pump Gasket
144-0477: 0.8mm Thick Governor And Fuel Pump Gasket
144-0477: 0.8mm Thick Governor And Fuel Pump Gasket
144-0477: 0.8mm Thick Governor And Fuel Pump Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 144-0477
Material: Rubber Gasket Gasket
Overall Width (mm): 38.0
Overall Length (mm): 77.0
View More
Compatible Models for part number 144-0477

GENERATOR

SR4

TRUCK ENGINE

3406C 3406B 3306C 3306B 3306

LOAD HAUL DUMP

R1300G R1300

MOTOR GRADER

12H 12G 160H 160G 16H NA 160H NA 160H ES 12H NA 12H ES 14H NA 163H NA 140H 140G 16G 140H NA 140H ES 143H 14G

WHEEL SKIDDER

545 530B

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6G SR D7G D7H D6D SR D6G2 LGP D8R D8N D6H II D8 GC D6G2 XL D8GC D5E D6E SR D6D D7G2 D6R D6E D6G D6H

MARINE ENGINE

3306B 3306 3304B 3406B 3406C

PIPELAYER

587R 578 572R

FRONT SHOVEL

5080

EXCAVATOR

330 L 330-A L 375-A L 350-A 330B L 330B LN 330-A 330-A L 235B 235C 235D 375-A 350-A L 330B

GENERATOR SET

3306B 3304B 3406C

WHEEL TRACTOR

623B 623E 623F 621B 615 621E 621F 611 621 615C 627B 627E 627F 615C II

TRACK LOADER

973C 973

SOIL COMPACTOR

825C 815B 815F

WHEEL DOZER

814B 824C 814F

LANDFILL COMPACTOR

826C 816B 816F

WHEEL LOADER

966F II 972G 980C 966D 966F 966E 966G 970F 980F II

ENGINE - MACHINE

3306

CHALLENGER

65C 65B 65D 65

GEN SET ENGINE

3406C 3306 3304 3406B 3304B 3306B

ARTICULATED TRUCK

D400E D250E D400D D25D D25C D350E D350D D350C D35HP D30C D30D D250E II D35C D300D D400 D300B D40D

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3306 3406C C7.1 3306B

WHEEL SCRAPER

637E 611 637G 637D 627G 627F 627B 627E 615C 621E 621B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced