Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals144-0479: 0.8mm Thick Governor Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals144-0479: 0.8mm Thick Governor Gasket
144-0479: 0.8mm Thick Governor Gasket

Gasket

Brand: Cat

Product Images
144-0479: 0.8mm Thick Governor Gasket
144-0479: 0.8mm Thick Governor Gasket
144-0479: 0.8mm Thick Governor Gasket
144-0479: 0.8mm Thick Governor Gasket
144-0479: 0.8mm Thick Governor Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 144-0479
Material: Rubber Gasket Gasket
Overall Width (mm): 23.0
Overall Length (mm): 48.0
View More
Compatible Models for part number 144-0479

PUMPER

HT400

GENERATOR

SR4 SR4B

TRUCK ENGINE

3406C 3406B

WINCH

57H

MOTOR GRADER

16G 16H NA

TRACK-TYPE TRACTOR

D8R D8GC D8N D8 GC D8R II

MARINE ENGINE

3406B 3406C

PIPELAYER

583R 587R 578

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A

GENERATOR SET

3406C

WHEEL TRACTOR

621 627B 627E 623B 627F 623E 623F 621B 621E 621F

RECLAIMER MIXER

RM-250C RM-350B RM-350

SOIL COMPACTOR

825G 825C

WHEEL DOZER

814B 824G II 824G 824C

COLD PLANER

PM-465

LANDFILL COMPACTOR

826C 826G 826G II

WHEEL LOADER

980G II 980C 980F 980G 980F II

SOIL STABILIZER

SS-250 SS-250B

ROAD RECLAIMER

RM-350B RR-250 RR-250B

GEN SET ENGINE

3406C 3406B

ARTICULATED TRUCK

D400 D400E D40D D400D D350E D35HP

RIPPER

8

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406B 3406C

WHEEL SCRAPER

623F 627F 623E 627E 621E 621F 621B

BULLDOZER

8U 8SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced