Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersOther Belts, Pulleys, & Vibrational Dampers145-2901: 38mm Outer Diameter Dust Cover
HomeEngineBelts, Pulleys, & Vibration DampersOther Belts, Pulleys, & Vibrational Dampers145-2901: 38mm Outer Diameter Dust Cover
145-2901: 38mm Outer Diameter Dust Cover

Cat® Steel Dust Cover for Idler Pulley

Brand: Cat

Product Images
145-2901: 38mm Outer Diameter Dust Cover
145-2901: 38mm Outer Diameter Dust Cover
145-2901: 38mm Outer Diameter Dust Cover
145-2901: 38mm Outer Diameter Dust Cover
145-2901: 38mm Outer Diameter Dust Cover

Cat® Steel Dust Cover for Idler Pulley

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 145-2901

Units of Measure

USMetric
Outside Diameter (mm): 38.0
Thickness (in): 0.28
Inside Diameter (mm): 13.9
Inside Diameter (in): 0.55
Thickness (mm): 7.0
Outside Diameter (in): 1.49
View More
Compatible Models for part number 145-2901

TRUCK ENGINE

C7 C9 C-10 C-12 C-9 3116 3126B 3126 3126E C11 C13 C15

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II IT38H

WHEEL TRACTOR-SCRAPER

613G

OFF HIGHWAY TRUCK

793D 789D 785D

MOTOR GRADER

12H 12M 12K 120H 14 160K 120K 160M 135H 16M 160 140M 140K 140G 14L 150 14M 140K 2 140 120K 2

TRACK-TYPE TRACTOR

D8N D5R LGP D5R2 D5R XL D5N D6N

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

BG-2455D AP-1055D AP-1000D AP-755 BG-260D

PIPELAYER

561N

PETROLEUM PACKAGE

TH31-C9T

WHEEL TRACTOR

657E

RECLAIMER MIXER

RM-500

ENGINE

3126E 3516E 3512B

TRACK LOADER

963C 953C

PETROLEUM ENGINE

C9 C7

SOIL COMPACTOR

825C 815B 815F

COLD PLANER

PM-200 PM-201

WHEEL DOZER

844 824C 854G 814F

LANDFILL COMPACTOR

836H 826C

WHEEL LOADER

966F II 972H 950G II 962H 950H 972G II 938G II 980G II 962G II 980C 980F 980H 980G 992G 966D 938H 966F 966E 990 II 966H 994F 994H 966G II

GEN SET ENGINE

3126B

ENGINE - MACHINE

3516C

CHALLENGER

MT845 MT835 MTC855 MTC865 MTC835 MT865 MTC845 MT855

ROTARY/TRACK DRILLS

MD5150C MD5125

INDUSTRIAL ENGINE

3176C 3516B C18 3126 3126B 3196 C7 C9 3512C C-9 C15

TRUCK

785 789 793D 789C 789D 777C 777B 789B 777D 777 785C 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced