Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home146-6319: 15.50mm Outer Diameter Retainer
Home146-6319: 15.50mm Outer Diameter Retainer
146-6319: 15.50mm Outer Diameter Retainer

Cat® Retainer (Pilot Cartridge Valve)

Brand: Cat

Product Images
146-6319: 15.50mm Outer Diameter Retainer
146-6319: 15.50mm Outer Diameter Retainer
146-6319: 15.50mm Outer Diameter Retainer
146-6319: 15.50mm Outer Diameter Retainer
146-6319: 15.50mm Outer Diameter Retainer

Cat® Retainer (Pilot Cartridge Valve)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 146-6319

Units of Measure

USMetric
Outside Diameter (mm): 15.5
Material Description: Steel
Height (mm): 1.6
Material: Alloy Zinc,Carbon Steel
Inside Diameter (mm): 10.2
Inside Diameter (in): 0.4
Height (in): 0.06
Outside Diameter (in): 0.61
View More
Compatible Models for part number 146-6319

TRACK-TYPE TRACTOR

D3G D6R III D8 D8T D8R D4G D5R2 D5N D5G D7R II D6N D6R II

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38H IT14G IT38G II IT14G2 IT28G

PIPELAYER

PL83 PL87 583T 587T 587R

WHEEL DOZER

854G 854K 844H

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

972G II 938G II 928H 928G 924H 924G 972G 962G II 966 GC 950GC 924GZ 950G II 928HZ 938H 966G 930G 980GC 950G 930H 962G 924HZ 966G II 950 GC 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced