Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings147-1767: 585.22mm Internal Diameter Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings147-1767: 585.22mm Internal Diameter Seal Ring
147-1767: 585.22mm Internal Diameter Seal Ring

Seal Ring

Brand: Cat

Product Images
147-1767: 585.22mm Internal Diameter Seal Ring
147-1767: 585.22mm Internal Diameter Seal Ring
147-1767: 585.22mm Internal Diameter Seal Ring
147-1767: 585.22mm Internal Diameter Seal Ring
147-1767: 585.22mm Internal Diameter Seal Ring

Seal Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-1767

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.2
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 5.1
Cross Section Height (mm): 2.5
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 585.2
Inside Diameter (in): 23.04
Cross Section Height (in): 0.1
View More
Compatible Models for part number 147-1767

TRUCK

789C 789D 789 789B

OFF HIGHWAY TRUCK

789G 789 789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced