Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins147-1979: Valve Spring Retainer Cotter
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins147-1979: Valve Spring Retainer Cotter
147-1979: Valve Spring Retainer Cotter

Cat® Retainer Cotter for Engines Cylinder Heads

Brand: Cat

Product Images
147-1979: Valve Spring Retainer Cotter
147-1979: Valve Spring Retainer Cotter
147-1979: Valve Spring Retainer Cotter
147-1979: Valve Spring Retainer Cotter
147-1979: Valve Spring Retainer Cotter

Cat® Retainer Cotter for Engines Cylinder Heads

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-1979

Units of Measure

USMetric
Overall Height (in): 0.15
Overall Width (in): 0.35
Overall Width (mm): 8.89
Overall Length (in): 0.4
Overall Height (mm): 3.81
Overall Length (mm): 10.16
View More
Compatible Models for part number 147-1979

GENERATOR SET

DE55GC DE33GC C3.3 C3.3DE50E0 C3.3DE50E2 DE110GC C4.4 GEN S C4.4DE110E 3508 C4.4 C4.4DE55E2 C3.3 GEN S DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 DE65GC DE88GC XQP30 XQP100 C4.4DE110E2

INTEGRATED TOOLCARRIER

IT14G IT28G

WHEEL HARVESTER

550B 560B

BACKHOE LOADER

414E 442D 430D 442E 438C 426C 438D 416F2 430E 430F 416 420F2 428F2 424D 426 428 436C 424 420 432F2 434 430 432 444F2 426 F2 422F 444 434E 422E 434F 422F2 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 416C 428D 416D 428E 428C 430F2 434F2 420F

COMPACT WHEEL LOADER

914G 908

WHEEL LOADER

928G 924GZ 924G 930G

TELEHANDLER

TH330B TH560B TH220B TH360B TH82 TH83 TH355B TH62 TH63 TH350B TH580B TH103 TH210 TH340B TH460B TH215

FORWARDER

574B 554 564

GEN SET ENGINE

3054

ENGINE - MACHINE

C4.4 3054C

ASPHALT PAVER

AP-655C BG-210B BG-2255C BG-225B BG-225C BG-230D BB-760 AP-600 AP-650B AP-800D AP-800C BG-230 AP-300

MARINE ENGINE

3054 3054B

WHEELED EXCAVATOR

M322C M318C M318C MH M315C M316C M313C

PNEUMATIC COMPACTOR

PS-200B PS-360B PS-360C PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C PF-290B

INDUSTRIAL ENGINE

3054E 3054B 3054C C3.3 3056E 3054 3056

EXCAVATOR

312D2 312D2 GC 312B 312C 320D2 318D2 L 312B L 320D2 GC 315B L 315C 312D2 L 312C L 313D2 313D2 LGP M312 M315

ENGINE - GENERATOR SET

C3.3DE50E0

VIBRATORY COMPACTOR

CS-431C CP-573E CP-533E CS-323C CB-534C CB-534D CS-433E CS-663E CS-433C CB-535B CS-583E CB-564D CB-536D CP-663E CP-433C CP-433E CS-423E CD-54 CP-323C CS-573E CS-533E CS-683E CB-434D CB-434C CP-563E CS-563E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced