Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components147-3396: 58.70mm Long Straight Special Adapter
HomeHydraulicsOther Hydraulic Components147-3396: 58.70mm Long Straight Special Adapter
147-3396: 58.70mm Long Straight Special Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
147-3396: 58.70mm Long Straight Special Adapter
147-3396: 58.70mm Long Straight Special Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-3396
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 147-3396

GENERATOR

SR500 SR5 SR4B

TRUCK ENGINE

3406E

WHEEL TRACTOR

627G 627E 623B 627F 623G 623E 621B 621E 621F 621G

GENERATOR SET

C27 C32 XQP1100 C32 GEN SET C32 GENSET

POWER MODULE

C32

RECLAIMER MIXER

RM-500

SOIL COMPACTOR

825G II 825H 825C

PETROLEUM ENGINE

C-15

REMAN ENGINE

3406E

EJECTOR TRUCK

740

WHEEL DOZER

824G II 824H 824G 824C

LANDFILL COMPACTOR

826C 826G 826H 826G II

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

980G II 980H 980G

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

740 735 OEM 735

MARINE ENGINE

C15 3406E

INDUSTRIAL ENGINE

C-15 3456 3406E

TRUCK

772 770

WHEEL SCRAPER

627F 657 657B

FRONT SHOVEL

5090B

EXCAVATOR

385B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced