Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups148-9104: Housing-Turb
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups148-9104: Housing-Turb
148-9104: Housing-Turb

Turbocharger Turbine Housing

Brand: Cat

Product Images
148-9104: Housing-Turb
148-9104: Housing-Turb
148-9104: Housing-Turb
148-9104: Housing-Turb
148-9104: Housing-Turb

Turbocharger Turbine Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 148-9104

Units of Measure

USMetric
Width (mm): 269.2
Height (mm): 157.5
Length (in): 13.8
Height (in): 6.2
Length (mm): 350.5
View More
Compatible Models for part number 148-9104

PUMPER

SPS342 SPT342 SCT673

GENERATOR

SR4B

GENERATOR SET

3456

WHEEL TRACTOR

627G 627E 623B 627F 623G 623E 621B 621E 621F 621G

PETROLEUM ENGINE

C32

LOAD HAUL DUMP

R2900G

SOIL COMPACTOR

825G II 825G 825C

EJECTOR TRUCK

740

OFF HIGHWAY TRUCK

773

WHEEL DOZER

844 824G II 824G 824C

LANDFILL COMPACTOR

826C 826G 826G II

WHEEL LOADER

980G II 980C 980F 980G 990 II 990 980F II

TRACK-TYPE TRACTOR

D10N D8R D8GC D10R D8N D8 GC D8R II

ARTICULATED TRUCK

740 735

PIPELAYER

583R 578

MINING EXCAVATOR

5110B

INDUSTRIAL ENGINE

3412 3456 3412C

TRUCK

773E 773D 773B

WHEEL SCRAPER

627F 657 657B

QUARRY TRUCK

775B 773E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced