Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsFabricated Idler Components149-2495: Track Idler Retainer
HomeUndercarriageRolling ComponentsFabricated Idler Components149-2495: Track Idler Retainer
149-2495: Track Idler Retainer

Cat® Idler Side Plate 170mm Outside Diameter, 34.6mm thick

Brand: Cat

Product Images
149-2495: Track Idler Retainer
149-2495: Track Idler Retainer
149-2495: Track Idler Retainer
149-2495: Track Idler Retainer
149-2495: Track Idler Retainer

Cat® Idler Side Plate 170mm Outside Diameter, 34.6mm thick

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 149-2495

Units of Measure

USMetric
With Stiffener Plate Slots: No
Bow Angle (degrees): 0
Inner Diameter (mm): 86.0
Diameter (mm): 170.0
Material: Low Alloy Steel,Ductile (Spheroidal) Iron,Carbon Steel
Weight (kg): 2.04
Plate Thickness (mm): 34.6
Inside Diameter (mm): 86.0
Undercarriage Width (mm): 34.6
Inside Diameter (in): 3.386
Weight (lb): 4.5
Outside Diameter (in): 6.693
Plate Thickness (in): 1.362
Outside Diameter (mm): 170.0
Width (mm): 34.6
Height (mm): 170.0
Outer Diameter (mm): 170.0
Inner Diameter (in): 3.39
Width (in): 1.36
Length (mm): 170.0
Outer Diameter (in): 6.69
View More
Compatible Models for part number 149-2495

TRACK-TYPE TRACTOR

D6R D6T D6R LGP D6R II D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6R III D6R XL D6T XL D6R STD D6XE D6

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced