Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws149-2744: 5/8''-11 x 31 19/64'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws149-2744: 5/8''-11 x 31 19/64'' Hex Head Bolt
149-2744: 5/8''-11 x 31 19/64'' Hex Head Bolt

Cat® 5/8" Oil Filter Element Cover Bolt used in Hydraulic Tank

Brand: Cat

Product Images
149-2744: 5/8''-11 x 31 19/64'' Hex Head Bolt
149-2744: 5/8''-11 x 31 19/64'' Hex Head Bolt

Cat® 5/8" Oil Filter Element Cover Bolt used in Hydraulic Tank

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 149-2744

Units of Measure

USMetric
Bolt Length (in): 31.299
Bolt Length (mm): 795.0
Bolt Type: Hex Flange Head
Grip Length (in): 29.528
Grip Length (mm): 750.0
Locking Feature: None
Hand of Thread: RH
Material: Carbon Steel
Thread Size (dia x pitch) (mm): 5/8x11
Thread Size (in): 0.025
Thread Size (mm): 0.625
View More
Compatible Models for part number 149-2744

ARTICULATED TRUCK

D350E II 735B 740 D400E II 735 OEM 740B 735

EJECTOR TRUCK

D400E II 740 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced