Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings149-2915: 44.68mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings149-2915: 44.68mm Outside Diameter Sleeve Bearing
149-2915: 44.68mm Outside Diameter Sleeve Bearing

Straight Sleeve Bearing

Brand: Cat

Product Images
149-2915: 44.68mm Outside Diameter Sleeve Bearing
149-2915: 44.68mm Outside Diameter Sleeve Bearing

Straight Sleeve Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 149-2915

Units of Measure

USMetric
Material: Bronze,Aluminum Bronze Bronze
Type: Straight Sleeve
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 38.0
Inside Diameter (in): 1.5
Outside Diameter (mm): 45.0
Outside Diameter (in): 1.76
Overall Length (mm): 45.0
Overall Length (in): 1.77
Description: Bronze Bearing
Approximate Outside Diameter (mm): 45.0
Cross Holes: No
Approximate Overall Length (mm): 45.0
External Groove: No
Notes: Radial Holes: No
Approximate Inside Diameter (mm): 38.0
Length (mm): 45.0
View More
Compatible Models for part number 149-2915

UNDERGROUND ART TRUCK

AD30

SOIL COMPACTOR

825 825G II 825H 825G 825K

LOAD HAUL DUMP

R1700G

WHEEL DOZER

824G II 824 824H 824G 824K

LANDFILL COMPACTOR

826H 826K 826 826G 826G II

WHEEL LOADER

980 XE 980 982XE 980K HLG 982 980G II 980XE 980GC 980H 980G 980L 982 XE 980K 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced