Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

150-1246: Surface Conditioning Disc
HomeWorkshop SuppliesAbrasivesDiscs150-1246: Surface Conditioning Disc
Home150-1246: Surface Conditioning Disc

150-1246: Surface Conditioning Disc

Surface Reconditioning Discs for Aluminum Surfaces

Brand: Cat

Product Images

150-1246: Surface Conditioning Disc

150-1246: Surface Conditioning Disc

Surface Reconditioning Discs for Aluminum Surfaces

Brand: Cat

Description for part number 150-1246

Description:
The ideal disc for aluminum. Uses the same holders and grinders as other surface reconditioning discs. Very fine grade minimizes the chance of changing the surface profile. Identified by blue/green color both front and back of disc.

Attributes:
• Disc Diameter: 101.6 mm (4 in) - No hole
• Material: Aluminum Oxide
• Grade: Type A-Very Fine
• Maximum Operating Speed (RPM): 13,000
• Optimum Operating Speed (RPM): 10,000

Warning:Cancer - www.P65Warnings.ca.gov

Specifications for part number 150-1246

Units of Measure

    Grit:

    Very Fine

    Maximum Operating Speed (RPM):

    13,000.0

    Optimum Operating Speed (RPM):

    10,000.0

    Associated Tool:

    Die Grinder/Hand Drill

    Diameter (in):

    4.0

    Notes:

    Maximum Operating Speed (RPM):Maximum speed is 13,000 if used with 4C-4763, (4C-4764, 155-3595)

    Grade:

    A Fine

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced