Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds151-6288: 135mm Length Tapered Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds151-6288: 135mm Length Tapered Stud
151-6288: 135mm Length Tapered Stud

Fully Threaded Stud

Brand: Cat

Product Images
151-6288: 135mm Length Tapered Stud
151-6288: 135mm Length Tapered Stud
151-6288: 135mm Length Tapered Stud
151-6288: 135mm Length Tapered Stud
151-6288: 135mm Length Tapered Stud

Fully Threaded Stud

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 151-6288
Stud Type: Fully Threaded Stud
Material: STEEL,Alloy Zinc,Low Alloy Steel
Overall Length (mm): 135.0
Stud Thread Size (mm): M36 X 4
Coating: Zinc Phosphate + Oil
Thread Size (mm): M36
Grade: Plain finish
Thread: Coarse Thread UNC
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Material Description: ISO Class 10.9 or SAE J429 Grade 8 equivilent
Hole Thread Pitch: 4.0
Thread Size (dia x pitch) (mm): M36 × 4.00
Screw Length - A (mm): 135
View More
Compatible Models for part number 151-6288

TRUCK

795F XQ 797F 797 795F AC 794 AC 797B

OFF HIGHWAY TRUCK

794 AC 796 AC 798 AC 798

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced