Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws152-0189: M18 Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws152-0189: M18 Hex Head Bolt
152-0189: M18 Hex Head Bolt

Cat® Hex Head Bolt is a fastening component used in equipment assembly, featuring a six-sided head for secure and reliable attachment of components

Brand: Cat

Product Images
152-0189: M18 Hex Head Bolt
152-0189: M18 Hex Head Bolt
152-0189: M18 Hex Head Bolt
152-0189: M18 Hex Head Bolt
152-0189: M18 Hex Head Bolt

Cat® Hex Head Bolt is a fastening component used in equipment assembly, featuring a six-sided head for secure and reliable attachment of components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 152-0189

Units of Measure

USMetric
Bolt Length (in): 6.299
Thread Size (dia x pitch) (mm): M18x2.5
Bolt Length (mm): 160.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 4.409
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 112.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M18
Locking Feature: None
View More
Compatible Models for part number 152-0189

GEN SET ENGINE

3608 3606 3616

MARINE ENGINE

C280-12

GAS ENGINE

G3612 G3616

COLD PLANER

PM312 PM620 PM622 PM820 PM313 PM310 PM825 PM822

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced