Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws152-0191: M24-3 x 120mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws152-0191: M24-3 x 120mm Hex Head Bolt
152-0191: M24-3 x 120mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
152-0191: M24-3 x 120mm Hex Head Bolt
152-0191: M24-3 x 120mm Hex Head Bolt
152-0191: M24-3 x 120mm Hex Head Bolt
152-0191: M24-3 x 120mm Hex Head Bolt
152-0191: M24-3 x 120mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 152-0191

Units of Measure

USMetric
Bolt Length (in): 4.724
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (mm): 120.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 0.354
Grip Length (mm): 9.0
Material: Steel,Low Alloy Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M24
Locking Feature: None
View More
Compatible Models for part number 152-0191

GEN SET ENGINE

3608 3606 3616

ASPHALT PAVER

AP-500E AP655 AP-655C AP655F AP500F AP-655D BG600D BG-260D BG555E AP1055 BG1055E BG-2455D BG-2455C BG-2255C AP-1000E AP-1000D AP-1000F AP655F L AP-555E AP600 AP600F AP555F AP-600D BG655D BG500E AP1000 BG1000E AP-1055B AP-1055F AP-1055D AP-1055E

MARINE ENGINE

C280-12

QUICK COUPLER-DWL

CW-70

GAS ENGINE

G3612 G3616

EXCAVATOR

390D 390D L 365C L 390F L 395 374 365C 374F L 374D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced