Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage HardwareWashers152-8071: Track Seal
HomeUndercarriageUndercarriage HardwareWashers152-8071: Track Seal
152-8071: Track Seal

Cat® Track Seal Washer Type, 52.1mm Outside Diameter

Brand: Cat

Product Images
152-8071: Track Seal
152-8071: Track Seal
152-8071: Track Seal
152-8071: Track Seal
152-8071: Track Seal

Cat® Track Seal Washer Type, 52.1mm Outside Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 152-8071

Units of Measure

USMetric
Outside Diameter (mm): 52.1
Seal Type: Washer
Material: Alloy Steel,Low Alloy Steel
Inside Diameter (mm): 45.0
Inside Diameter (in): 1.772
Shoe Type: Extreme Service, Single Grouser, Trapezoidal
Outside Diameter (in): 2.051
View More
Compatible Models for part number 152-8071

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T XW D6T LGP D6R III D6T XL D6G2 LGP D6 D6GC D6H II D6R STD D6XE D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6G2 XL D6R XL D6R D6T D6M D6R LGP D6R II D6H

UNDERCARRIAGE

OEMS

RIPPER

6

TRACK FELLER BUNCHER

1190T 2390 2391 541 TK722 TK721 1390 1190 TK741 522 521

PIPELAYER

PL72

TRACK LOADER

963 963D 963B 963C 963K

LOGGER

322C

EXCAVATOR

325D FM 325D FM LL 324D FM 325C L 325C FM

BULLDOZER

6A 6S 6SU

WINCH

56H

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced