Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves152-8346: Valve Group-Solenoid
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves152-8346: Valve Group-Solenoid
152-8346: Valve Group-Solenoid

Cat® Solenoid Valve Group (24 VDC)

Brand: Cat

Product Images
152-8346: Valve Group-Solenoid
152-8346: Valve Group-Solenoid
152-8346: Valve Group-Solenoid
152-8346: Valve Group-Solenoid
152-8346: Valve Group-Solenoid

Cat® Solenoid Valve Group (24 VDC)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 152-8346

Units of Measure

USMetric
Voltage (volts): 24 Vdc
Length (mm): 119.0
Wire Length (mm): 254.0
Length (in): 4.69
Wire Length (in): 10.0
Thread Size (in): 1-1/16-12
Material: Carbon Steel
View More
Compatible Models for part number 152-8346

TRACK-TYPE TRACTOR

D7R D9T D9R D11R D11T

KNUCKLEBOOM LOADER

539

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63 AE40 AD30 AD45B AE40 II AD45 AD40

MINI HYD EXCAVATOR

307C 308C

INTEGRATED TOOLCARRIER

IT62G

WHEEL FELLER BUNCHER

HA770 TK370 TK380 543 HA870 533

QUICK COUPLER

PIN GRAB

LOAD HAUL DUMP

R1600 R1700G R1300G R3000H R1700 II R1600G R1600H R1300 R2900G R2900 R1300G II

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 345B L 320C 312C 315C 330C L 311C 312C L 318C 314C 322C 330B L 321C 325C 345C

MOTOR GRADER

12H NA 12H 120H 135H NA 12H ES 120H ES 12M 2 160H 163H NA 140H 160M 2 120H NA 140H NA 14M 140M 2 140H ES 143H 135H 160H NA 160H ES 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced