Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsAugers153-4095: 914 mm (36 in) Tree Bit
Home
AttachmentsAugers
153-4095: 914 mm (36 in) Tree Bit
153-4095: 914 mm (36 in) Tree Bit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Product Images
153-4095: 914 mm (36 in) Tree Bit
153-4095: 914 mm (36 in) Tree Bit
153-4095: 914 mm (36 in) Tree Bit
153-4095: 914 mm (36 in) Tree Bit
153-4095: 914 mm (36 in) Tree Bit
153-4095: 914 mm (36 in) Tree Bit
153-4095: 914 mm (36 in) Tree Bit
153-4095: 914 mm (36 in) Tree Bit

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 153-4095
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 153-4095

Units of Measure

USMetric
Type: Tree Bit
Overall Length: 1288 mm
Overall Length: 50.7 in
Weight: 308.6 lb
Weight: 140 kg
Cut Diameter: 914/457 mm (36/18 in)
Compatible Bit Extension: 305, 610, 915, 1829 mm (12, 24, 36, 72 in)
Number of Teeth: 13
View More
Compatible Models for part number 153-4095

MINI HYD EXCAVATOR

305.5E2 CR 305E2 CR 307E2

AUGER

A19B A19 A26B A41 A68

View More
Compare Alternate Parts
153-4095
This part:
153-4095: 914 mm (36 in) Tree Bit
Overall Length

50.7 in

Weight

308.6 lb

Description

Designed for digging postholes, footings, shrub and tree plantings easily and efficiently.

372-0289-L
This part:
372-0289-L: Tooth Gp-Tree Bit Bundle (Qty 13)

Description

Complete set of replacement tree bit teeth.

Related parts
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
218-3178
218-3178: A23, Skid Steer Coupler
Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
264-9400
264-9400: BR118
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
285-6115
285-6115: 1829 mm (72 in)
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
493-2259
493-2259: BU118
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert