Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs153-5040: 24-Volt Light Emitting Diode Indicator Green Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs153-5040: 24-Volt Light Emitting Diode Indicator Green Lamp
153-5040: 24-Volt Light Emitting Diode Indicator Green Lamp

Cat® Light Emitting Diode Indicator Green Lamp signals system status, offering visual confirmation for operational or alert conditions

Brand: Cat

Product Images
153-5040: 24-Volt Light Emitting Diode Indicator Green Lamp
153-5040: 24-Volt Light Emitting Diode Indicator Green Lamp

Cat® Light Emitting Diode Indicator Green Lamp signals system status, offering visual confirmation for operational or alert conditions

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-5040

Units of Measure

USMetric
Diameter (in): 0.43
Length (in): 1.18
Diameter (mm): 11.0
Lens Type: Unfilled Polycarbonate
Material: Polycarbonate Plastic
Light Type: Led
Length (mm): 30.0
View More
Compatible Models for part number 153-5040

GEN SET ENGINE

C280-16 G3516B

GENERATOR SET

G3516B

MARINE AUXILIARY

3512C 3516C

MARINE ENGINE

3512C C280-16 C280-12 C280-6 C175-16 C280-8 3516C

INDUSTRIAL ENGINE

C175-16

ENGINE

C175-16 G3520J

TRUCK

777G

PETROLEUM ENGINE

3516C C175-16 C280-12

GAS ENGINE

G3306B G3612 G3616 G3520B G3608 G3304B G3520J

OFF HIGHWAY TRUCK

777

WHEEL LOADER

988K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced