Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws153-8002: M4-0.7 x 25mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws153-8002: M4-0.7 x 25mm Hex Socket Head Bolt
153-8002: M4-0.7 x 25mm Hex Socket Head Bolt

Hex Socket Head Bolt

Brand: Cat

Product Images
153-8002: M4-0.7 x 25mm Hex Socket Head Bolt
153-8002: M4-0.7 x 25mm Hex Socket Head Bolt
153-8002: M4-0.7 x 25mm Hex Socket Head Bolt
153-8002: M4-0.7 x 25mm Hex Socket Head Bolt
153-8002: M4-0.7 x 25mm Hex Socket Head Bolt

Hex Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-8002

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Zinc,Nylon, 6, 6/12, 6/6 Plastic,Alloy Steel
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Zinc
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 0.984
Thread Size (mm): M4
Bolt Length (mm): 25.0
Locking Feature: Nylon Patch
Grip Length (in): 0.083
Thread Size (dia x pitch) (mm): M4x0.7
Grip Length (mm): 2.1
View More
Compatible Models for part number 153-8002

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 651 623K LRC 623K 621K

LOAD HAUL DUMP

R2900G R1700 XE

OFF HIGHWAY TRUCK

798 AC 796 AC 794 AC 798

MOTOR GRADER

24

HYDRAULIC SHOVEL

6015B 6015 6040

TRACK-TYPE TRACTOR

D7R II

ASPHALT COMPACTOR

CB2.5 GC

WHEEL SKIDDER

535D 535C 535B 525 515 545D 545C 545 555D 525D 525C 525B

ASPHALT PAVER

AP500 PE636 AP555 AP455 SE47

TRACK FELLER BUNCHER

552 2 522 521 521B 522B

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

324D FM LL 324D FM 568 FM LL 325D FM 320D2 FM 312 GX 312 GC 568 FM 320D FM 538

PAVING COMPACTOR

CB2.5

WHEEL TRACTOR

621K OEM 631K 637K 651

ENERGY STORAGE

ECE2000 ETS1500 PGS1260 ECE1500 PGS840

TRACK LOADER

973K 963 973 963K 953K 953

SOIL COMPACTOR

825H 825G 825G II

COLD PLANER

PM820 PM825 PM822 PM620 PM622

WHEEL DOZER

834H 824H 824G 854K 824G II

LANDFILL COMPACTOR

826G II 836H 836G 826G 826H

WHEEL LOADER

980 XE 962 982XE 972G 966 972H 972M 972 966 GC 950GC 966XE 980 982 950G II 950G 962H 962G 950H 950K 962K 950M 962M 950 GC 972G II 972M XE 980G II 966M XE 980XE 962G II 980H 980G 966H 966G 966M 966G II 950 982 XE

ENGINE - MACHINE

3516C

ASPHALT SCREED

SE50 VT SE47 FM SE47 VT

WHEEL SCRAPER

637K

TRUCK

793F CMD 797 793F OEM 795F XQ 793F 795F AC 793F AC MT4400D AC 793F XQ 797F 794 AC 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced