Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals153-8455: 0.84mm Thick Engine Air Lines Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals153-8455: 0.84mm Thick Engine Air Lines Gasket
153-8455: 0.84mm Thick Engine Air Lines Gasket

Manifold Gasket

Brand: Cat

Product Images
153-8455: 0.84mm Thick Engine Air Lines Gasket
153-8455: 0.84mm Thick Engine Air Lines Gasket
153-8455: 0.84mm Thick Engine Air Lines Gasket
153-8455: 0.84mm Thick Engine Air Lines Gasket
153-8455: 0.84mm Thick Engine Air Lines Gasket

Manifold Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-8455

Units of Measure

USMetric
Width (mm): 177.8
Height (mm): 139.0
Length (in): 9.0
Material: Steel & Graphite Gasket
Overall Width (mm): 132.0
Overall Length (mm): 139.0
Thickness (mm): 0.84
Length (mm): 228.6
Height (in): 0.5
View More
Compatible Models for part number 153-8455

GEN SET ENGINE

G3508 G3516B G3520B G3516 G3512

GENERATOR

SR4 SR4B

GENERATOR SET

G3508 G3516B G3520B 3516B G3516 G3512 3512C 3512B

MARINE AUXILIARY

3512C

POWER MODULE

3516B PMG3516

ENGINE

G3516J G3520J

INDUSTRIAL ENGINE

3512B 3512C 3516B

PETROLEUM ENGINE

3512C

GAS ENGINE

G3516B G3508B G3512 G3516 G3520B G3508 G3516J G3508J G3512B G3520J G3512J

PETROLEUM GEN SET

3512B 3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced