Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits153-9706: 5mm Thick Two Bolt Slotted Plate
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
153-9706: 5mm Thick Two Bolt Slotted Plate
153-9706: 5mm Thick Two Bolt Slotted Plate

Cat® 5mm Thick Two Bolt Slotted General Purpose Plate

Brand: Cat

Product Images
153-9706: 5mm Thick Two Bolt Slotted Plate
153-9706: 5mm Thick Two Bolt Slotted Plate
153-9706: 5mm Thick Two Bolt Slotted Plate
153-9706: 5mm Thick Two Bolt Slotted Plate
153-9706: 5mm Thick Two Bolt Slotted Plate

Cat® 5mm Thick Two Bolt Slotted General Purpose Plate

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 153-9706
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 153-9706

Units of Measure

USMetric
Material Description: Carbon steel
Length (mm): 100
Width (mm): 40
Thickness (mm): 5
Length (in): 3.93
Width (in): 1.57
Thickness (in): 0.19
Material: Carbon Steel,Alloy Zinc
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 153-9706

ROAD RECLAIMER

RM400

INTEGRATED TOOLCARRIER

IT14G IT28G IT14G2

RECLAIMER MIXER

RM400

ACCESS PLATFORM

THP24S II

TELEHANDLER

TH406C TH336C TH560B TH340B TH350B TH580B TH360B TH514C TH417C TH407C TH355B TH337C TH414C TH460B

WHEEL LOADER

924GZ 928H 928G 928HZ 924H 924G 930G 930H 924HZ

COMPACT WHEEL LOADER

914G 914G2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert