Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components215-3886: Chassis Ladder Step
HomeCabsOther Cab Components215-3886: Chassis Ladder Step
215-3886: Chassis Ladder Step

Cat® Ladder Step provides means for operator to ascend and descend from machine and provide access for service and maintenance.

Brand: Cat

Product Images
215-3886: Chassis Ladder Step
215-3886: Chassis Ladder Step

Cat® Ladder Step provides means for operator to ascend and descend from machine and provide access for service and maintenance.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 215-3886

Units of Measure

USMetric
Material Description: STEEL
Overall Height (in): 1.89
Overall Height (mm): 48.0
Overall Length (in): 12.6
Overall Length (mm): 320.0
Overall Width (in): 3.94
Overall Width (mm): 100.0
Weight (kg): 1.44
Weight (lb): 3.17
Material: Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
View More
Compatible Models for part number 215-3886

INTEGRATED TOOLCARRIER

IT14G2 IT14G IT28G

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

928G 924G 930G 924GZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced