Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings154-0096: Permanent Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings154-0096: Permanent Coupling
154-0096: Permanent Coupling

Cat Permanent Coupling ORFS – Straight Female Swivel

Brand: Cat

Product Images
154-0096: Permanent Coupling
154-0096: Permanent Coupling
154-0096: Permanent Coupling
154-0096: Permanent Coupling
154-0096: Permanent Coupling

Cat Permanent Coupling ORFS – Straight Female Swivel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 154-0096

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Carbon Steel,Alloy Zinc,High Pressure Hose,Medium Pressure Hose
Coating: Zinc Plated
Shape: Straight
Connector Type: -4 ORFS FEMALE SWIVEL
Thread Size (in): 9/16-18
Length (mm): 50.0
Length (in): 1.97
Cut-Off Factor (mm): 25.0
Cut-Off Factor (in): 0.98
Recommended Hose Size (mm): 9.5
Recommended Hose Size (in): 0.37
Compatible With: SAE 100R1, SAE 100R5, SAE 100R2, SAE 100R16, COOLANT HOSE
Hex Size (mm): 17.46
Hex Size (in): 0.69
Seal Type: Nbr 4j-5477, Fkm 228-7088
Description: Permanent Coupling 6MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 154-0096

WHEEL TRACTOR

621E 631D 621F 631E 623E 633D 623F 621B 627E 637D 623B 627F 637E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced