Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals154-7477: 120.86mm Spring Energized Metal Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals154-7477: 120.86mm Spring Energized Metal Ring Seal
154-7477: 120.86mm Spring Energized Metal Ring Seal

Gasket

Brand: Cat

Product Images
154-7477: 120.86mm Spring Energized Metal Ring Seal
154-7477: 120.86mm Spring Energized Metal Ring Seal

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 154-7477

Units of Measure

USMetric
Cross Section Diameter (mm): 0.0
Cross Section Diameter (in): 0.0
Inside Diameter (mm): 115.06
Inside Diameter (in): 4.53
SAE AS568 Dash Size: 0
Outside Diameter (in): 115.06
Outside Diameter (mm): 4.53
Material: Mixed: Metal Gasket Gasket
Overall Width (mm): 121.0
Overall Length (mm): 121.0
View More
Compatible Models for part number 154-7477

GEN SET ENGINE

G3516B

GENERATOR

SR4 SR4B

GENERATOR SET

G3516B G3516 3516E

POWER MODULE

PMG3516

MARINE ENGINE

3512C 3512E 3516C 3516E

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3512E

ENGINE

3512E 3516E

LOCOMOTIVE ENGINE

3512E

GAS ENGINE

G3520B G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced