Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits155-1379: KIT-CYLINDER HEAD INSTALL
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
155-1379: KIT-CYLINDER HEAD INSTALL
155-1379: KIT-CYLINDER HEAD INSTALL

Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
155-1379: KIT-CYLINDER HEAD INSTALL
155-1379: KIT-CYLINDER HEAD INSTALL

Single Cylinder Head Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
386-3815
386-3815 : GASKET KIT-SGL-YM
Check Price
Description
Description

Description:

  • This kit includes gaskets, seals and bendable locks to rebuild and reinstall a cylinder head. This kit also includes turbocharger gasket and turbo mounting hardware. This kit does not include the fuel injector seals. Order a single injector seal kit as needed.

Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

Description:

  • This kit includes gaskets, seals and bendable locks to rebuild and reinstall a cylinder head. This kit also includes turbocharger gasket and turbo mounting hardware. This kit does not include the fuel injector seals. Order a single injector seal kit as needed.

Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 288.62
Height (mm): 40
Length (in): 38.3
Length (mm): 972.82
Height (in): 1.58
Units of MeasureUSMetric
Width (mm): 288.62
Height (mm): 40
Length (in): 38.3
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6H XLD6H XRD6ED7HD6H
Gen Set Engine
33063306B
Truck Engine
3306C
Industrial Engine
33063306B
Motor Grader
160G140G
Wheel Loader
970F966F II
View More
Track-Type Tractor
D6H XLD6H XRD6ED7HD6H
Warranty Information
Return Policy
Parts included in this kit

No results available.

1P-1255: 0.78mm Turbo Charger Gasket
1P-1255: 0.78mm Turbo Charger GasketQuantity: 1
133-1247: Cylinder Head Integral Seal Gasket
133-1247: Cylinder Head Integral Seal GasketQuantity: 1
9Y-1798: 17.70mm Inner Diameter Water Seal
9Y-1798: 17.70mm Inner Diameter Water SealQuantity: 18
9N-3241: 0.8mm Thick Regulator Housing Cover Gasket
9N-3241: 0.8mm Thick Regulator Housing Cover GasketQuantity: 1
8M-4448: 3.53 x 15.47mm 70A VMQ O-Ring
8M-4448: 3.53 x 15.47mm 70A VMQ O-RingQuantity: 1
7N-0944: 2.29mm Thick Regulator Housing Gasket
7N-0944: 2.29mm Thick Regulator Housing GasketQuantity: 1
114-3364: 9.78mm Outer Diameter Sealing Washer
114-3364: 9.78mm Outer Diameter Sealing WasherQuantity: 6
9L-9098: 6.26mm White Color Carbon Stop Seal
9L-9098: 6.26mm White Color Carbon Stop SealQuantity: 6
8H-9788: 0.8mm Thick Turbocharger Lines Gasket
8H-9788: 0.8mm Thick Turbocharger Lines GasketQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
111-8015: 1.75mm Thick Cylinder Head Gasket
111-8015: 1.75mm Thick Cylinder Head GasketQuantity: 1
9Y-1979: 1.1mm Thick Exhaust Manifold Gasket
9Y-1979: 1.1mm Thick Exhaust Manifold GasketQuantity: 3
2W-3679: 0.82mm Aftercooler Water Line Adapter Cover Gasket
2W-3679: 0.82mm Aftercooler Water Line Adapter Cover GasketQuantity: 2
7N-8018: 17.60mm Outer Diameter Water Seal
7N-8018: 17.60mm Outer Diameter Water SealQuantity: 6
6L-9691: 0.8mm Thick Carburetor Flange Gasket
6L-9691: 0.8mm Thick Carburetor Flange GasketQuantity: 1
2P-6132: 1.57mm Thick Water Lines Pipe Gasket
2P-6132: 1.57mm Thick Water Lines Pipe GasketQuantity: 1
188-6126: 0.8mm Thick Oil Line Flange Gasket
188-6126: 0.8mm Thick Oil Line Flange GasketQuantity: 1
1P-0451: 1.92mm Thick Turbocharger Gasket
1P-0451: 1.92mm Thick Turbocharger GasketQuantity: 1
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 2
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 1
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 1
5S-6735: 0.79mm Thick Cylinder Head Cover Gasket
5S-6735: 0.79mm Thick Cylinder Head Cover GasketQuantity: 3
7W-4486: 3/8'' Copper Flat Washer
7W-4486: 3/8'' Copper Flat WasherQuantity: 6
115-7550: Engine Cylinder Head Gasket
115-7550: Engine Cylinder Head GasketQuantity: 1
1H-7666: 0.8mm Thick Gasket
1H-7666: 0.8mm Thick GasketQuantity: 1
7N-0200: 1.6mm Thick Water Pump Gasket
7N-0200: 1.6mm Thick Water Pump GasketQuantity: 1
4L-8337: 81mm Inner Diameter O-Ring Seal
4L-8337: 81mm Inner Diameter O-Ring SealQuantity: 4
4L-9564: 81.92mm Inside Diameter Seal-O-Ring
4L-9564: 81.92mm Inside Diameter Seal-O-RingQuantity: 1
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
Showing 1 to 32 of 33Load More
DescriptionSpecificationsCompatible Models
Description for part number 155-1379

Description:

  • This kit includes gaskets, seals and bendable locks to rebuild and reinstall a cylinder head. This kit also includes turbocharger gasket and turbo mounting hardware. This kit does not include the fuel injector seals. Order a single injector seal kit as needed.

Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

View More
Specifications for part number 155-1379

Units of Measure

USMetric
Width (mm): 288.62
Height (mm): 40
Length (in): 38.3
Length (mm): 972.82
Height (in): 1.58
View More
Compatible Models for part number 155-1379

TRACK-TYPE TRACTOR

D6H XL D6H XR D6E D7H D6H

GEN SET ENGINE

3306 3306B

TRUCK ENGINE

3306C

INDUSTRIAL ENGINE

3306 3306B

MOTOR GRADER

160G 140G

WHEEL LOADER

970F 966F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert