Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits155-1380: KIT-GASKET
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
155-1380: KIT-GASKET
155-1380: KIT-GASKET

Brand: Cat

fallback-image
155-1380: KIT-GASKET

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

7W-4486: 3/8'' Copper Flat Washer
7W-4486: 3/8'' Copper Flat WasherQuantity: 6
7N-0200: 1.6mm Thick Water Pump Gasket
7N-0200: 1.6mm Thick Water Pump GasketQuantity: 1
115-7550: Engine Cylinder Head Gasket
115-7550: Engine Cylinder Head GasketQuantity: 1
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
4L-9564: 81.92mm Inside Diameter Seal-O-Ring
4L-9564: 81.92mm Inside Diameter Seal-O-RingQuantity: 1
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
7N-7559: 0.8mm Thick Turbocharger Oil Lines Gasket
7N-7559: 0.8mm Thick Turbocharger Oil Lines GasketQuantity: 1
7N-7628: 0.8mm Thick Turbocharger Water Lines Gasket
7N-7628: 0.8mm Thick Turbocharger Water Lines GasketQuantity: 3
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
2P-6132: 1.57mm Thick Water Lines Pipe Gasket
2P-6132: 1.57mm Thick Water Lines Pipe GasketQuantity: 1
111-8015: 1.75mm Thick Cylinder Head Gasket
111-8015: 1.75mm Thick Cylinder Head GasketQuantity: 1
9Y-1979: 1.1mm Thick Exhaust Manifold Gasket
9Y-1979: 1.1mm Thick Exhaust Manifold GasketQuantity: 3
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 3
5S-6735: 0.79mm Thick Cylinder Head Cover Gasket
5S-6735: 0.79mm Thick Cylinder Head Cover GasketQuantity: 2
7N-8018: 17.60mm Outer Diameter Water Seal
7N-8018: 17.60mm Outer Diameter Water SealQuantity: 6
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 1
9N-3241: 0.8mm Thick Regulator Housing Cover Gasket
9N-3241: 0.8mm Thick Regulator Housing Cover GasketQuantity: 1
133-1247: Cylinder Head Integral Seal Gasket
133-1247: Cylinder Head Integral Seal GasketQuantity: 1
114-3364: 9.78mm Outer Diameter Sealing Washer
114-3364: 9.78mm Outer Diameter Sealing WasherQuantity: 6
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
7N-8875: Gasket
7N-8875: GasketQuantity: 1
7N-0944: 2.29mm Thick Regulator Housing Gasket
7N-0944: 2.29mm Thick Regulator Housing GasketQuantity: 1
9L-9098: 6.26mm White Color Carbon Stop Seal
9L-9098: 6.26mm White Color Carbon Stop SealQuantity: 6
8M-4448: 3.53 x 15.47mm 70A VMQ O-Ring
8M-4448: 3.53 x 15.47mm 70A VMQ O-RingQuantity: 1
8H-9788: 0.8mm Thick Turbocharger Lines Gasket
8H-9788: 0.8mm Thick Turbocharger Lines GasketQuantity: 1
9Y-1798: 17.70mm Inner Diameter Water Seal
9Y-1798: 17.70mm Inner Diameter Water SealQuantity: 18
Showing 1 to 27 of 27
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert