Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance155-8698: Transmission Gasket Re-bearing & Reseal Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance155-8698: Transmission Gasket Re-bearing & Reseal Kit
155-8698: Transmission Gasket Re-bearing & Reseal Kit

Cat® reseal kit for transmissions

Brand: Cat

Product Images
155-8698: Transmission Gasket Re-bearing & Reseal Kit
155-8698: Transmission Gasket Re-bearing & Reseal Kit

Cat® reseal kit for transmissions

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

1C-0155: 0.350" Thick Screw Lock
1C-0155: 0.350" Thick Screw LockQuantity: 1
9X-7740: 60.32mm Shaft Diameter Lip Type Seal
9X-7740: 60.32mm Shaft Diameter Lip Type SealQuantity: 1
8F-6230: 228.19mm Inside Diameter Seal-O-Ring
8F-6230: 228.19mm Inside Diameter Seal-O-RingQuantity: 1
8B-9777: 0.8mm Thick 4 Bolt Flange Gasket
8B-9777: 0.8mm Thick 4 Bolt Flange GasketQuantity: 1
8M-7640: 0.036" Thick Locktab
8M-7640: 0.036" Thick LocktabQuantity: 3
2M-0706: Transmission Case Nut Lock
2M-0706: Transmission Case Nut LockQuantity: 3
6H-4208: 0.0359" Thickness Oil Pump Screw Lock Plate
6H-4208: 0.0359" Thickness Oil Pump Screw Lock PlateQuantity: 3
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
1S-8485: 0.91mm Thick Nut Lock
1S-8485: 0.91mm Thick Nut LockQuantity: 5
9M-1367: Transmission Bolt Lock used in Powertrain
9M-1367: Transmission Bolt Lock used in PowertrainQuantity: 4
9M-2051: 0.8mm Thick Transfer Gear Cover Gasket
9M-2051: 0.8mm Thick Transfer Gear Cover GasketQuantity: 1
9M-5892: 514.65mm Inside Diameter Seal-O-Ring
9M-5892: 514.65mm Inside Diameter Seal-O-RingQuantity: 1
9M-2021: 0.4mm Thick Transfer Case Gasket
9M-2021: 0.4mm Thick Transfer Case GasketQuantity: 1
9H-0223: 19.05mm Shaft Lip Type Seal
9H-0223: 19.05mm Shaft Lip Type SealQuantity: 2
8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring
8M-4437: 2.62 x 13.94mm 70A VMQ O-RingQuantity: 3
8M-5248: 3.53 x 28.17mm 70A VMQ O-Ring
8M-5248: 3.53 x 28.17mm 70A VMQ O-RingQuantity: 3
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 3
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
5M-9654: 0.8mm Thick Rectangular Gasket
5M-9654: 0.8mm Thick Rectangular GasketQuantity: 1
8M-4445: 3.5 X 22mm 70A VMQ O-Ring
8M-4445: 3.5 X 22mm 70A VMQ O-RingQuantity: 5
8M-8509: 0.036" Thick Locktab
8M-8509: 0.036" Thick LocktabQuantity: 3
8M-8621: 0.8mm Thick Relief Valve Gasket
8M-8621: 0.8mm Thick Relief Valve GasketQuantity: 1
8M-4389: 2.6 X 20.3mm 70A VMQ O-Ring
8M-4389: 2.6 X 20.3mm 70A VMQ O-RingQuantity: 6
8M-4448: 3.53 x 15.47mm 70A VMQ O-Ring
8M-4448: 3.53 x 15.47mm 70A VMQ O-RingQuantity: 2
4M-8303: 20.29mm Inside Diameter Seal-O-Ring
4M-8303: 20.29mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 26 of 26
DescriptionSpecificationsCompatible Models
Specifications for part number 155-8698

We are still working on adding a specification for this part.

Compatible Models for part number 155-8698

TRACK-TYPE TRACTOR

D7G

PIPELAYER

571G 572G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced