Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters159-0465: Bucket Adapter
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters159-0465: Bucket Adapter
159-0465: Bucket Adapter

Cat® Weld-On J460 Two Strap Adapter - LH Corner

Brand: Cat

Product Images
159-0465: Bucket Adapter
159-0465: Bucket Adapter
159-0465: Bucket Adapter
159-0465: Bucket Adapter
159-0465: Bucket Adapter
159-0465: Bucket Adapter

Cat® Weld-On J460 Two Strap Adapter - LH Corner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-0465

Units of Measure

USMetric
Position: Rh Corner
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J460
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 17.307
Hole Quantity: 0
Corner Kickout Angle: 4
Size: J460
Width (mm): 116.0
Bottom Strap Length (mm): 287.0
Attachment Method: Weld-on
Attachment: Weld-On
Hole Spacing (mm): 0.0
Base Edge Thickness Class: 50
Bottom Strap Length (in): 11.299
Series: J Series
Overall Length (mm): 439.6
Machine: Excavator
Width (in): 4.567
View More
Compatible Models for part number 159-0465

GENERATOR SET

3512B

BUCKET

BUCKET

EXCAVATOR

330-A 340 352F 322B L 345B II 345B L 336E LH 345D L 349F L 330-A L 349D L 325B LN 336 GC 336D2 XE 325B L 329D L 325D L 336D2 LXE 330C LN 336D 324D 336E 324E 336F 326D2 323D2 L 336D2 L 322B LN 326D L 330C L 340D2 L 324E L 336F L 336D L 336F XE 336D2 336F L XE 326 349E L 330D2 330 GC 350-A 329E L 350-A L 329D2 L 330B 330C 330D 322C 330 329D2 336D2 GC 340D L 323D L 330D2 L 336D2 L XE 336 333 329D 329E 349D 326D2 L 330B L 324D L 330B LN 330D L 336E L 325C 349E 325D 336E H 345B 349F 345C 345D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced