Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings159-3781: 17.46mm Free Length Compression Spring
Home
Hardware, Seals, & ConsumablesHardwareSprings
159-3781: 17.46mm Free Length Compression Spring
159-3781: 17.46mm Free Length Compression Spring

Cat® Spring (Compression)

Brand: Cat

Product Images
159-3781: 17.46mm Free Length Compression Spring
159-3781: 17.46mm Free Length Compression Spring
159-3781: 17.46mm Free Length Compression Spring
159-3781: 17.46mm Free Length Compression Spring
159-3781: 17.46mm Free Length Compression Spring

Cat® Spring (Compression)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 159-3781
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 159-3781

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 14.3
Length (in): 0.69
Material: Alloy Steel
Length (mm): 17.5
Outside Diameter (in): 0.56
Spring Type: Compression
View More
Compatible Models for part number 159-3781

TRACK-TYPE TRACTOR

D7R D3G D6R III D8 D8T D8R D4G D8GC D6R STD D7R LGP D8 GC D5N D8R II D5G D7R II D6R XL D6R D6T D6N D6R LGP D6R II D7R XR

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38H IT14G IT38G II IT14G2 IT28G

WATER FORDING TRACTOR

D7R II

WHEEL DOZER

854G 854K 844H

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

972G II 938G II 928H 928G 924H 924G 972G 962G II 966 GC 950GC 924GZ 950G II 928HZ 938H 966G 930G 980GC 950G 930H 962G 924HZ 966G II 950 GC 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert