Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps159-4548: Steering Metering Pump
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps159-4548: Steering Metering Pump
159-4548: Steering Metering Pump

Cat® Steering Metering Pump is a hydraulic component used in power steering systems, ensuring precise fluid control for smooth steering operation.

Brand: Cat

Product Images
159-4548: Steering Metering Pump
159-4548: Steering Metering Pump

Cat® Steering Metering Pump is a hydraulic component used in power steering systems, ensuring precise fluid control for smooth steering operation.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-4548

Units of Measure

USMetric
Width (mm): 114.3
Height (mm): 104.1
Length (in): 7.7
Material: Sealants / Adhesives Adhesive
Length (mm): 195.6
Height (in): 4.1
View More
Compatible Models for part number 159-4548

INTEGRATED TOOLCARRIER

IT28G

WHEEL LOADER

928G 924G 924GZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced