Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityOther Visibility Components159-4945: Cab Window Door Keeper
HomeCabsCab VisibilityOther Visibility Components159-4945: Cab Window Door Keeper
159-4945: Cab Window Door Keeper

Cat® Black Color Plastic Window Keeper with 2 Fastener Holes for Cab doors

Brand: Cat

Product Images
159-4945: Cab Window Door Keeper
159-4945: Cab Window Door Keeper
159-4945: Cab Window Door Keeper
159-4945: Cab Window Door Keeper
159-4945: Cab Window Door Keeper

Cat® Black Color Plastic Window Keeper with 2 Fastener Holes for Cab doors

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-4945

Units of Measure

USMetric
Length (mm): 115.0
Length (in): 4.5
Width (mm): 21.0
Width (in): 0.8
Height (mm): 28.4
Height (in): 1.1
Hole Size (mm): 5.25 (2X)
Hole Size (in): 0.207 (2X)
Material Description: PLASTIC
Approx. Weight (kg): 0.032
Approx. Weight (lb): 0.1
Material: Plastic,Nylon, 6, 6/12, 6/6 Plastic
Color: Black
View More
Compatible Models for part number 159-4945

PNEUMATIC COMPACTOR

CW-34 CW34

BACKHOE LOADER

414E 424D 446D 416E 428F 436C 416F 420D 422F 432E 442D 444F 420E 430D 432F 442E 434E 422E 432D 434F 444E 416C 428D 438C 416D 426C 428E 438D 428C 450E 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced