Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityOther Visibility Components159-4946: Cab Window Door Keeper
HomeCabsCab VisibilityOther Visibility Components159-4946: Cab Window Door Keeper
159-4946: Cab Window Door Keeper

Cat® Black Color Plastic Window Keeper with 2 Fastener Holes for Cab doors

Brand: Cat

Product Images
159-4946: Cab Window Door Keeper
159-4946: Cab Window Door Keeper
159-4946: Cab Window Door Keeper
159-4946: Cab Window Door Keeper
159-4946: Cab Window Door Keeper

Cat® Black Color Plastic Window Keeper with 2 Fastener Holes for Cab doors

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-4946

Units of Measure

USMetric
Length (mm): 115.0
Length (in): 4.5
Width (mm): 21.0
Width (in): 0.8
Height (mm): 28.4
Height (in): 1.1
Hole Size (mm): 5.25 (2X)
Hole Size (in): 0.207 (2X)
Material Description: PLASTIC
Approx. Weight (kg): 0.032
Approx. Weight (lb): 0.1
Material: Plastic,Nylon, 6, 6/12, 6/6 Plastic
Color: Black
View More
Compatible Models for part number 159-4946

SOIL COMPACTOR

CS64B CS11 CS12 CS14 CS16 CS19 CS54B CP11 CP12 CP14 CP16

BACKHOE LOADER

414E 446D 422F 442D 430D 442E 434E 422E 434F 438C 426C 438D 450E 450F 430E 430F 424D 416E 428F 436C 416F 420D 432E 444F 420E 432F 432D 444E 416C 428D 416D 428E 428C 420F

COMPACTOR

CCS9

VIBRATORY COMPACTOR

CP12 CS78B CS-64B CS-76B CS-56B CS74B CS-68B CS54B CP54B CP74B CP-54B CP-74B CS68B CS56B CS-74B CS12 CS-54B CS-66B CS-78B CP76B CS79B CP-56B CP-68B CP68B CS-79B CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced