Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers177-4877: 1mm Thick Plastic Shim
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers177-4877: 1mm Thick Plastic Shim
177-4877: 1mm Thick Plastic Shim

Cat® Shim

Brand: Cat

Product Images
177-4877: 1mm Thick Plastic Shim
177-4877: 1mm Thick Plastic Shim
177-4877: 1mm Thick Plastic Shim
177-4877: 1mm Thick Plastic Shim
177-4877: 1mm Thick Plastic Shim

Cat® Shim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 177-4877

Units of Measure

USMetric
Width (mm): 22.0
Material Description: Polypropylene
Length (in): 4.49
Material: Polypropylene Plastic
Thickness (in): 0.04
Thickness (mm): 1.0
Width (in): 0.87
Length (mm): 114.0
View More
Compatible Models for part number 177-4877

PAVING COMPACTOR

C13 MARINE MG630

ASPHALT COMPACTOR

CB10 CB8 CB7

ROAD RECLAIMER

RM800 RM400 RM600

ROTARY MIXER

RM800

PNEUMATIC COMPACTOR

CW34 CW-34

RECLAIMER MIXER

RM800 RM400

INDUSTRIAL ENGINE

C4.4

SOIL COMPACTOR

CP7 CS44B CS56B CS12 GC CS68B CP44B CP68B CP56B CS10 GC CP12 GC CS66B CS78B CS54B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS76B CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP74B CS11 GC

COMPACTOR

CCS7 CCS9

BACKHOE LOADER

414E 442D 430D 442E 438D 430E 430F 424D 446D 422F 434E 422E 434F 450E 450F 416E 428F 416F 420D 432E 444F 420E 432F 432D 444E 428D 416D 428E 420F

VIBRATORY COMPACTOR

CS11 GC CS78B CS-44B CS-56B CS-68B CS512 GC CS54B CP54B CS7 CP-74B CP11 GC CS-54B CS-66B CS-78B CP76B CS-79B CP12 CS-64B CS-76B CS74B CS10 GC CP74B CP-54B CP7 CS68B CS56B CS-74B CS12 CS44B CS14 CP12 GC CS79B CP-56B CP-68B CP68B CP44B CP56B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced