Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears159-8169: 75.00mm Internal Diameter Steel Planet Gear
HomeDrivetrainFinal DriveFinal Drive Gears159-8169: 75.00mm Internal Diameter Steel Planet Gear
159-8169: 75.00mm Internal Diameter Steel Planet Gear

Planet Gear

Brand: Cat

Product Images
159-8169: 75.00mm Internal Diameter Steel Planet Gear
159-8169: 75.00mm Internal Diameter Steel Planet Gear
159-8169: 75.00mm Internal Diameter Steel Planet Gear
159-8169: 75.00mm Internal Diameter Steel Planet Gear
159-8169: 75.00mm Internal Diameter Steel Planet Gear

Planet Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-8169
Width (mm): 84.0
Material: Low_Alloy Steel,Low Alloy Steel
View More
Compatible Models for part number 159-8169

LOAD HAUL DUMP

R1700G

WHEEL DOZER

824G II 824 824H 824G 824K

WHEEL LOADER

980GC 980 XE 980H 980G 980L 980K 980 980M 980K HLG 980G II 980XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced