Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts159-9495: 1 1/2''-18 Hex Panel Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
159-9495: 1 1/2''-18 Hex Panel Nut
159-9495: 1 1/2''-18 Hex Panel Nut

Hex Head Nut

Brand: Cat

Product Images
159-9495: 1 1/2''-18 Hex Panel Nut
159-9495: 1 1/2''-18 Hex Panel Nut
159-9495: 1 1/2''-18 Hex Panel Nut
159-9495: 1 1/2''-18 Hex Panel Nut
159-9495: 1 1/2''-18 Hex Panel Nut

Hex Head Nut

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 159-9495
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 159-9495

Units of Measure

USMetric
Thickness (mm): 4.5
Thickness (in): 0.177
Nut Type: Hex
Thread Size (in - TPI) (in): 1 1/2-18
Hand of Thread: RH
Overall Width (in): 1.7
Thread Size (in): 0.059
Overall Length (in): 1.9
Overall Width (mm): 42.6
Thread Size (mm): 1.500
Material Description: Steel
Hole Thread Pitch: 18.0
Thread Size (dia x pitch) (mm): 1.500x18
Overall Length (mm): 49.2
Drive (mm): 42.6
Drive (in): 1.677
View More
Compatible Models for part number 159-9495

POWER MODULE

XQ2280

OFF HIGHWAY TRUCK

793F 798 AC 789 785 793 798 789G 777G 789D 796 AC 794 AC

ROTARY CUTTER

RC20

RETROFIT AFTERTREATMNT

SCR

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MARINE ENGINE

3516C 3516E 3512C 3512E C280-12 C175-16 C32 C32 MARINE

MARINE AUXILIARY

3516C

BROOM-ANGLE

BA25 BA30

BROOM-PICKUP

BP25

TECHNOLOGY

AUTOGUIDNC

PETROLEUM PACKAGE

TH48-E80

MULTI TERRAIN LOADER

277B 277D 277C 257D3 277C2 267B 257B3 257D 257B 247B 297D2 XHP 267 257 297D2 297D XHP 287 277 297D 297C 287C2 247 247B3 287C 287B 287D

COMPACT TRACK LOADER

285XE 289D 289C 279C2 279D3 299D 299C 275 285 289C2 289D3 255 265 279D 279C 239D3 299D3 XE 299D3 299D2 249D 249D3 259D 259B3 299D2 XHP 259D3 275XE 299D XHP 239D

GENERATOR SET

C32 C175-20 C175-16

ENGINE

C175-16 C32 MARINE 3512E 3516E

PETROLEUM ENGINE

3516C C175-16 C280-12

LOCOMOTIVE ENGINE

C175-16 C175-20 3512E

BACKHOE LOADER

420XE 438C 426C 415 416 420F2 428F2 428 436C 420 432F2 434E 420D 432E 444F 420E 432F 432D 444E 430F2 420F 442D 430D 442E 430E 430F 434 430 432 444F2 444 440 450 416C 428C

MULCHING HEAD

HM518

WHEEL LOADER

972K 907K 906K 906M 908K 908M 908 907 906 980K

COMPACT WHEEL LOADER

920K 906H2 907H2 914 910 903 902 908 902C2 906 910K 910M 920 903C2 904H 906H 914K 914M 903D 904B 908M 908H2 906M 918M 907H 907M 908H

TELEHANDLER

TH3510D TL642 TL642D TL642C TH360B TL1055D TL943 TH357D TH357 TL1055 TL943D TL943C TH408D TH560B TH220B TL1255 TH408 TH3510 TH580B TH306D TH414C TL1255D TH514D TH255C TH514C TH417C TH460B

GEN SET ENGINE

C280-16

ROTARY/TRACK DRILLS

MD6640

SKID STEER LOADER

242B3 289D3 226B 226D 272D XHP 242D3 226B3 216B 252B3 270XE 249D3 226D3 236 232 250 236B3 272C 272D 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262C2 262D3 252B 246D3 268B 216 256C 242B 242D 228 226 272D3 XE 272D3 272D2 246B 246D 246C 279D3 232B 232D 248B 236B 236D 232D3 216B3 272D2 XHP

BATTERY CHARGER

MEC500

INDUSTRIAL ENGINE

3512E C175-16

TRUCK

785 793D 793B 793C 793F 785G 797F 794 AC 797B 793F CMD 789D 777G

ACCESS PLATFORM

THP24S II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert