Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings161-4511: 210.90mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings161-4511: 210.90mm Inner Diameter Seal O Ring
161-4511: 210.90mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
161-4511: 210.90mm Inner Diameter Seal O Ring
161-4511: 210.90mm Inner Diameter Seal O Ring
161-4511: 210.90mm Inner Diameter Seal O Ring
161-4511: 210.90mm Inner Diameter Seal O Ring
161-4511: 210.90mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 161-4511

Units of Measure

USMetric
Cross Section Diameter (mm): 6.99
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.275
Inside Diameter (mm): 210.9
Inside Diameter (in): 8.303
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 161-4511

TRUCK

797F 797 797B

WHEEL DOZER

834G 834H

LANDFILL COMPACTOR

836H 836G

WHEEL LOADER

988G 988H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced