Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts161-9285: 3/4''-10 Hex Slotted Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts161-9285: 3/4''-10 Hex Slotted Nut
161-9285: 3/4''-10 Hex Slotted Nut

Slotted Castle Nut

Brand: Cat

Product Images
161-9285: 3/4''-10 Hex Slotted Nut
161-9285: 3/4''-10 Hex Slotted Nut
161-9285: 3/4''-10 Hex Slotted Nut
161-9285: 3/4''-10 Hex Slotted Nut
161-9285: 3/4''-10 Hex Slotted Nut

Slotted Castle Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 161-9285

Units of Measure

USMetric
Thickness (mm): 16.28
Thickness (in): 0.641
Thread: RH Coarse
Nut Type: Hex
Thread Size (in - TPI) (in): 3/4-10
Hand of Thread: RH
Thread Size (in): 0.03
Thread Size (mm): 0.750
Material Description: Steel
Notes: Thickness of Nut-Slot: 5.35
Hole Thread Pitch: 10.0
Thread Size (dia x pitch) (mm): 3/4x10
Drive (mm): 28.11
Drive (in): 1.107
View More
Compatible Models for part number 161-9285

WHEEL TRACTOR

631K 621K OEM 621H

WHEEL TRACTOR-SCRAPER

621 632 631

BACKHOE LOADER

434 430 432 420XE 444F2 427F2 426 F2 446D 446B 422F 442D 444 430D 442E 434E 422E 434F 438C 426C 438D 416F2 450E 450F 430E 430F 415 416 450 420F2 422F2 428F2 424D 426 416E 428F 428 436C 416F 420D 432E 444F 420E 432F 432D 444E 420 416C 428D 416D 428E 428B 416B 428C 432F2 430F2 434F2 415F2 420F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced