Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers164-1404: 10.67mm Internal Diameter Steel Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
164-1404: 10.67mm Internal Diameter Steel Spacer
164-1404: 10.67mm Internal Diameter Steel Spacer

Cat® 16.95mm Outer Diameter Steel Spacer used for Additional Stretch Length in Fasteners

Brand: Cat

Product Images
164-1404: 10.67mm Internal Diameter Steel Spacer
164-1404: 10.67mm Internal Diameter Steel Spacer
164-1404: 10.67mm Internal Diameter Steel Spacer
164-1404: 10.67mm Internal Diameter Steel Spacer
164-1404: 10.67mm Internal Diameter Steel Spacer

Cat® 16.95mm Outer Diameter Steel Spacer used for Additional Stretch Length in Fasteners

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 164-1404
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 164-1404

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 16.95
Inside Diameter (mm): 10.67
Thickness (mm): 23.0
Length (in): 0.9
Material: Carbon Steel,Alloy Zinc
Thickness (in): 0.906
Coating: Zinc
Inside Diameter (in): 0.42
Outside Diameter (in): 0.667
Center Hole Form: Non-Threaded
Length (mm): 23.0
View More
Compatible Models for part number 164-1404

GENERATOR SET

C18

WHEEL TRACTOR

623H 657G 621G 621H 627H 637G 637K

WHEEL TRACTOR-SCRAPER

627K 627K LRC 637K

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

PETROLEUM ENGINE

C15 C13 C18

BACKHOE LOADER

427F2 442E 438D 416F2 415 416 428F2 424D 424B 428 434 422F 434E 422E 434F 450 422F2 416E 428F 416F 432E 444E 428D 416D 428E 434F2 415F2

OFF HIGHWAY TRUCK

798 AC 796 AC 785D 794 AC 798

MOTOR GRADER

160M 140M 2 140M 160M 2

HYDRAULIC SHOVEL

6015B

WHEEL LOADER

962M Z 962 972M 972L 950M Z 980 982 950M 962M 972M XE 966M XE 980M 966L 966M 982M

TRACK-TYPE TRACTOR

D10N D10R D10T D11R D11T

ENGINE - MACHINE

C27

ROTARY DRILL

MD6250 MD6310

INDUSTRIAL ENGINE

C32 C18 C-15 C-16 C15 C32B

WHEEL SCRAPER

637K 637G

QUARRY TRUCK

777E

TRUCK

793F CMD 797 793D 789C 789D 777C 777B 777D 797F 794 AC 785C 785D 797B

EXCAVATOR

M325C

TRACTOR

776C 784C

PETROLEUM PACKAGE

TH48-E80 CX31 CX31-C15I CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert