Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings164-5039: 574mm Inner Diameter Seal O Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings164-5039: 574mm Inner Diameter Seal O Ring
164-5039: 574mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Product Images
164-5039: 574mm Inner Diameter Seal O Ring
164-5039: 574mm Inner Diameter Seal O Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 164-5039

Units of Measure

USMetric
Cross Section Diameter (mm): 5.34
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 574.0
Inside Diameter (in): 22.598
Polymer: Vmq (silicone Rubber)
Material: VMQ - Silicone,Silicone (70)
Material Hardness: 70a
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
View More
Compatible Models for part number 164-5039

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE AUXILIARY

3608

MARINE ENGINE

C280-16 3616 3612 C280-6 C280-8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced