Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws165-3935: 3/8''-16 x 3'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws165-3935: 3/8''-16 x 3'' Hex Head Bolt
165-3935: 3/8''-16 x 3'' Hex Head Bolt

Cat® 3/8'' Steel Hexagonal Head Bolt

Brand: Cat

Product Images
165-3935: 3/8''-16 x 3'' Hex Head Bolt
165-3935: 3/8''-16 x 3'' Hex Head Bolt
165-3935: 3/8''-16 x 3'' Hex Head Bolt
165-3935: 3/8''-16 x 3'' Hex Head Bolt
165-3935: 3/8''-16 x 3'' Hex Head Bolt

Cat® 3/8'' Steel Hexagonal Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 165-3935

Units of Measure

USMetric
Bolt Length (in): 3
Bolt Length (mm): 76.2
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 2.0
Grip Length (mm): 50.8
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 165-3935

GENERATOR

SR4B XQP550 SR4 SR5 SR4BHV

TRUCK ENGINE

3406C 3406B C16 C15 C18 C-18 C-15 C-16

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

ROTARY DRILL

MD6310 MD6540C MD6250 MD6380

WATER FORDING TRACTOR

D7R II

EXCAVATOR

374F L 3101 385C FS 385C L 325D L M325C 365C L MH 374D L 324D L 385C 320D 365C L 390F L 365C MH3295 390D 390F 320D L 390D L 329D L 395 385C L MH 374

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 651E 631K 631E 631G 621K OEM 651 623G 623H 623F 657E 621F 657G 621G 621H 627G 627H 627E 627F 637G 637E 637K

ROTARY MIXER

RM500B RM800

VEHICULAR ENGINE

3512

SOIL COMPACTOR

825 825H 825G 825K

PETROLEUM ENGINE

3516 3512 C15 C18 C27 3508C 3508B 2016 C32 3516C 3516B 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 TH48-E80 TH55FT-E90

WHEEL DOZER

854G 854K 844H 844K 834 844 834G 834H 834K 854 824H 824G 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836K 826C 826G 826H 826K

PETROLEUM GEN SET

3512B 3512C C27 C32

WHEEL LOADER

960F 988 XE 988GC 986H 986K 988G 988H 988K 990 II 986 988 995 990 993 992 980G II 988K XE 980F II 990K 990H 993K 980C 980F 980H 980G 992G 992K 994K 950F II

ARTICULATED TRUCK

D350E D350E II D400E 740B 740 735B 735 OEM 735

ENGINE - INDUSTRIAL

3512B 3406B 3406C 3516B

INDUSTRIAL ENGINE

C32 C27 C18 3456 3412 3512 3516 3508B C-15 C-16 3508 3516B 3516C 3406E 3406C 3512E 3512B 3512C G3520H C32B CG137-08 C15

WHEEL SCRAPER

657G 621F 657E 623F 623E 627G 627F 627E

QUARRY TRUCK

777E 775D 775B 773E

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3512B G3512J G3306B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3412 G3408C G3408B G3516J G3408 G3520 G3516B G3512 G3516 G3508

TRACTOR

772B 784C

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD55B AD60 AD63 AD30

POWER MODULE

XQ2280 XQC1200 C32 3516C XQC1600 PM3508 XQG400 PM3456 PM3516 PM3512 TR43-C18L PMG3516

LOAD HAUL DUMP

R1600H R1700G R3000H R2900G R2900 R1300G R2900 XE

OFF HIGHWAY TRUCK

789G 777G 777E 789D 773GC 793D 777 775 773 785D 789 785 793

MATERIAL HANDLER

MH3295

MOTOR GRADER

24 16G 24H 24M

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6030 T4 6015B 6020B 6015 FS 6060

TRACK-TYPE TRACTOR

D6R III D10 D11 D8 GC D9 GC D7R SERIES D6T D9 D8 D10N D10R D10T D11R D11T D6T LGP D6GC D6T XW D6T XL D8GC D8T D8R D10T2 D8N D9T D9R D8R II D9N D7R II

MARINE ENGINE

C32 C32 MARINE 3516 3512 C18 MARINE 3508 C18 3508C 3508B 3516B 3516C 3516E 3512C 3512E C32B 3512B

MARINE AUXILIARY

C32 3512 C32B 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

587T 587R 578 PL83 PL87 PL72 583T 583R

STABILIZER MIXER

SM-350

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

PETROLEUM PACKAGE

TH48-E70 TH55 CX35-C18I

MOBILE HYD POWER UNIT

385C 365C L 390F 385C L TH43-C18

GENERATOR SET

DE1400 DE500 G3520 DE630 G3516 G3512 G3508 3508 3412C D1500 G3306 XQ1140 G3412 DG400 DE605GC 3412 C32 GEN SET CG137-12 DG500 DE715GC 3516 C18 C15 3512 C32 GENSET C18 MARINE GS CG137-08 3456 DG450 DE1500 DE660GC C18 GEN SET C18 GEN SE D1250 DE600SGC DE1000S 3516C GEN G3516B D1000 G3516H 3508C C175-16GENSET G3516K 3508B DG350 SR5 C27 C32 DE1250S 3516B GEN D800 C15 GEN SE XQP1100 C175-20 DE500SGC G3412C DE1250 G3520C G3520H G3520K 3512C 3512B C32B 3406C 3406E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B

ENGINE

C15 C18 C32 MARINE G3412 3512E 3508PETROL 3512B 3512C C32B G3516J G3516H 3516C 3516E C32B INDUSTRIAL G3408 G3520 G3520J G3520H G3412C 3512PETROL C32 INDUSTRIAL 3516PETROLEUM C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 3516C 3516B C32 C27 3512C 3512B 3508B

EJECTOR TRUCK

740B D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-465

ROAD RECLAIMER

RM800 RM600 RM500B RM500 RM-350B

ENGINE - MACHINE

C27 C4.4

GEN SET ENGINE

3406C 3406E 3406B 3516B DE1100 3512B POWER SYS G3520 G3516C G3508 C15 GEN SE G3516 G3512 3508B 3456 3412 3412C 3508 DE800S 3512 3516

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 775E 775D 789D 777D 777G 777F 775G OEM 785 797 793D 793C 773E 785G 773D 773G 773F 773G OEM 785C 785D 797B 773B 785B 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced