Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals165-9283: 70mm Shaft Diameter Lip Type Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals165-9283: 70mm Shaft Diameter Lip Type Seal
165-9283: 70mm Shaft Diameter Lip Type Seal

Cat® Press-In Lip Type Seal, Rod Diameter: 70mm

Brand: Cat

Product Images
165-9283: 70mm Shaft Diameter Lip Type Seal
165-9283: 70mm Shaft Diameter Lip Type Seal
165-9283: 70mm Shaft Diameter Lip Type Seal
165-9283: 70mm Shaft Diameter Lip Type Seal
165-9283: 70mm Shaft Diameter Lip Type Seal

Cat® Press-In Lip Type Seal, Rod Diameter: 70mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 165-9283

Units of Measure

USMetric
Material Description: Rubber (Urethane)
Rod Diameter (in): 2.75
Rod Diameter (mm): 70.0
Material: Urethane Rubber
View More
Compatible Models for part number 165-9283

MINI HYD EXCAVATOR

308C

WHEELED EXCAVATOR

M323F M315C M315D M315D2 M317D2 M316C M316F M316D M313C M313D M314F M318F M317

EXCAVATOR

311D LRR 317B LN 320E L 312D L 314D LCR 329D L M315F 312E 312F 320D 324D 312D 314E LCR 315B L 315D L M317F 320D2 315B 315C 318D2 L 314D CR 324E L 311B 311C 318B N 320D L 312E L M318F 315F LCR 329E L 314E CR 318B 315B FM L 320D2 L M312 317B L M315 313F L 329E 324D L 314F CR 313F 313D

MOTOR GRADER

24 14M-3 14M3 14

TELEHANDLER

TH220B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced