Caterpillar
Caterpillar
Complete your tax details anytime right here.
166-5229: RECEPTACLE CONNECTOR

166-5229: RECEPTACLE CONNECTOR

Cat® Receptacle Connector Kit (12 Pin)(Key A)(Flange)

Brand: Cat

Product Images

166-5229: RECEPTACLE CONNECTOR
166-5229: RECEPTACLE CONNECTOR
166-5229: RECEPTACLE CONNECTOR
166-5229: RECEPTACLE CONNECTOR

166-5229: RECEPTACLE CONNECTOR

Cat® Receptacle Connector Kit (12 Pin)(Key A)(Flange)

Brand: Cat

Parts included in this kit

No results available.

164-2336: Electrical Flange Receptacle

Quantity: 1

3E-5180: WEDGE

Quantity: 1

Showing 1 to 2 of 2

Description for part number 166-5229

Description:Cat connector kits provide highly durable sealed electrical connections for easy field service to repair or replace electrical system components on Cat heavy equipment.Attributes:• Kit includes compatible receptacle assembly and wedge lock• Connector Series: DT• Number of Positions: 12• Key: A• Mounting Style: Flange• Material: Nylon• Color: BlackApplication:Kit is used to service or replace receptacle connectors. Consult your owners manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 166-5229

We are still working on adding a specification for this part.

Compatible Models for part number 166-5229

WHEEL TRACTOR-SCRAPER

613G

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

793D 777 773 785 793 777E 773GC

MOTOR GRADER

120M 16M 140M 14M 12M 24M 160M

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6T LGP D6R III D6GC D6XE D10 D11 XE D11 D7R LGP D8 GC D6T LGPPAT D6R XL D6R II D6T XW D6T XL D8GC D5R2 D6R D6T D6N D7E D7R D9 D6 D5 D8 D7 D8T D8R D10T2 D6R STD D9T D6T XL PAT D6T XW PAT D10T D11T D7R II D6R LGP D7R XR D7E LGP

WHEEL SKIDDER

555D 535D 545D 525D

ASPHALT COMPACTOR

CB16 CB15 CB13

ASPHALT PAVER

AP1055 AP655 AP-1000F AP600 AP555F AP500F AP-1055F AP655F AP600F AP1000

TRANSMISSION-MILITARY

CX28

MARINE AUXILIARY

3512C

MARINE ENGINE

3516C 3512C

PIPELAYER

572R II 587T 587R 583T PL83 PL87 PL72

WATER FORDING TRACTOR

D7R II

EXCAVATOR

M325D MH M325D L MH

VIBRATORY COMPACTOR

CS78B CS-44B CS-56B CS-68B CS54B CS7 CB-64 CS-54B CB-54 CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CP-54B CS68B CS56B CS-74B CS44B CB-68B CS79B CP-56B CP-68B CB-66B CP54B CP-74B CB-64B CP76B CS74B CS12 CS14 CP56B

MOBILE HYD POWER UNIT

OEM-LIFT

GENERATOR SET

G3520 G3516H C27 C32 D1500 C13 XQ350 C175-20 C175-16 3516 C15 3512 G3520K 3512C 3512B 3516C 3516B 3516E

WHEEL TRACTOR

631G 623G 657G 621G 627G 637G 613G

SOIL COMPACTOR

CP68B CP56B CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CS44B CS56B CS68B CS66B CS78B CS54B CP74B

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730

WHEEL LOADER

962 972K 972M 972L 962L 950M 950L 962M 980G II 966L 966K 966M 962M Z 980K HLG 950M Z 966K XE 972M XE 966M XE 980L 980K 980M 982M

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 730C 745C 725 740 735B 730 735 OEM 730C OEM 735

TRANSMISSION

CX35

WHEELED EXCAVATOR

M322D MH M318D M324D2 MH M318D MH M322D M322D2 MH

TRUCK

785 793D 785G 777D 772 770

QUARRY TRUCK

777E 773E

WHEEL SCRAPER

631G 621G 623G 637G 627G

COMPACTOR

CB13 CB15 CB16

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced