Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys166-6358: 45.70mm Outer Diameter Dust Cover
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys166-6358: 45.70mm Outer Diameter Dust Cover
166-6358: 45.70mm Outer Diameter Dust Cover

Cat® Steel Dust Cover for Idler Pulley

Brand: Cat

Product Images
166-6358: 45.70mm Outer Diameter Dust Cover
166-6358: 45.70mm Outer Diameter Dust Cover
166-6358: 45.70mm Outer Diameter Dust Cover
166-6358: 45.70mm Outer Diameter Dust Cover
166-6358: 45.70mm Outer Diameter Dust Cover

Cat® Steel Dust Cover for Idler Pulley

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 166-6358

Units of Measure

USMetric
Outside Diameter (mm): 45.7
Material Description: Steel
Overall Height (in): 0.27
Overall Height (mm): 7.1
Inside Diameter (mm): 10.4
Inside Diameter (in): 0.41
Outside Diameter (in): 1.79
View More
Compatible Models for part number 166-6358

UNDERGROUND ART TRUCK

AD30

TRUCK ENGINE

C7 C9 C-10 C-12 3406E C-18 C-15 C-16 3126B 3126 3126E C11 C13 C15

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II IT38H

LOAD HAUL DUMP

R1300G II

REMAN ENGINE

3406E

MOTOR GRADER

12H 120H 160H 135H 120M 2 163H 140H 16H 143H 14H

TRACK-TYPE TRACTOR

D8T D8N D6K XL D9T D6N D6K LGP

MARINE ENGINE

C9

TRACK FELLER BUNCHER

TK1051

PIPELAYER

583T PL83 587T PL61

FRONT SHOVEL

385C 5090B

EXCAVATOR

345B II 345B L 390D 390D L 385C FS 385B 385C 345B 385C L 365C L 365C L MH 385C L MH 374D L 345B II MH 365C

MOBILE HYD POWER UNIT

385C 365C L 385C L

GENERATOR SET

C9

WHEEL TRACTOR

633E II 623B 623G 623E 623F 621B 657E 621E 621F 633D 657G 621G 627G 627E 627F 631D 631E 631G 637G 637D 637E

TRACK LOADER

973D

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

815F

WHEEL DOZER

844 814F

LANDFILL COMPACTOR

816F

WHEEL LOADER

972H 950G II 962H 950H 990 972G II 938G II 962G II 980C 980F 938H 990 II 966H 966G II

TELEHANDLER

TH330B TH220B

CHALLENGER

65C 65D MT845 MT835 MTC755 MTC765 MTC855 MTC735 MT765 MTC745 MTC865 MT755 MTC835 MT865 MT745 MTC845 MT735 MT855

ARTICULATED TRUCK

725 730

WHEELED EXCAVATOR

W345B II

INDUSTRIAL ENGINE

3176C C18 3126B 3196 C-12 C-10 C7 C9 C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced