Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals167-2200: 57.10mm Rod Diameter Hydraulic Buffer Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals167-2200: 57.10mm Rod Diameter Hydraulic Buffer Seal
167-2200: 57.10mm Rod Diameter Hydraulic Buffer Seal

Cat® Hydraulic Buffer Seal for Cylinders

Brand: Cat

Product Images
167-2200: 57.10mm Rod Diameter Hydraulic Buffer Seal
167-2200: 57.10mm Rod Diameter Hydraulic Buffer Seal
167-2200: 57.10mm Rod Diameter Hydraulic Buffer Seal
167-2200: 57.10mm Rod Diameter Hydraulic Buffer Seal
167-2200: 57.10mm Rod Diameter Hydraulic Buffer Seal

Cat® Hydraulic Buffer Seal for Cylinders

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 167-2200

Units of Measure

USMetric
Diameter (in): 2.89
Diameter (mm): 73.43
Groove Diameter - B (+/- 0.127 mm) (mm): 5.59
Material: Polyurethane Plastic,Nylon, 6, 6/12, 6/6 Plastic,Aliphatic Polyketone Plastic,Acetal Plastic
Groove Diameter - B (+/- 0.005inch) (in): 0.22
Rod Diameter (in): 2.25
Outside Diameter (in): 2.92
Outside Diameter (mm): 74.06
Width (mm): 5.59
Rod Diameter (mm): 57.1
Groove Width - A (+/- 0.005inch) (in): 2.89
Seal Shape: Type D
Groove Width - A (+/- 0.127 mm) (mm): 73.43
Width (in): 0.22
View More
Compatible Models for part number 167-2200

WHEEL TRACTOR

611 621G 615C 615C II

SHOVEL LOGGER

345C

INTEGRATED TOOLCARRIER

IT14G2 IT12B IT14G

WHEEL TRACTOR-SCRAPER

613G

BUCKET

BUCKET HYD BUCKET

TRACK LOADER

963 963D 963B 963C 963K

SOIL COMPACTOR

825H 825G 825G II

LOAD HAUL DUMP

R1300G R1300G II R1300

BACKHOE LOADER

416F2 415 416 446D 446B 422E 450E 416E 416F 444E 428E 415F2

WHEEL DOZER

834B

LANDFILL COMPACTOR

836 826C

MOTOR GRADER

18M3 14M3 16 14 18 16H NA 16M 16M3 14M-3 14H NA 16H 16G 14M 14H 14G

COMPACT WHEEL LOADER

914G 914G2 910G

TRACK SKIDDER

527 D5HTSK II

WHEEL LOADER

962 972G 966 972K 972M 972 988F II 950GC 966XE 966K XE 980 950K 962K 950M 962M 950 GC 972M XE 980G II 966M XE 980XE 924F 924K 980H 980G 972XE 980M 938K 938M 966G 926M 966K 930K 966M 950

TRACK-TYPE TRACTOR

D6T LGP D6R III D5 D6T LGPPAT D6T XL PAT D6T XW PAT DEUCE D5R LGP D6N LGP D4H III 30/30 D4H XL D6K2 D6T XW D5H XL D6T XL D4H D5R2 D5R XL D5H D6N XL D6T D6M D6N D6K

WHEEL SKIDDER

535D 535C 535B 545D 545C 545 555D 525D 525C 525B

THUMB

HYDRAULIC

LOG LOADR FORST MACH

558

WHEEL SCRAPER

613C 611 615C 613C II

LOGGER

322C

ASPHALT FINISHER

MF41WD

EXCAVATOR

322B L 345B II 345B L 324D FM LL 325D FM LL 325B L 324D FM 320C FM 568 FM LL 345C L 320D FM RR 325C FM 330B L 330D FM 548 325D FM 320D2 FM 320D 558 568 FM 322C FM 320D FM 330C FM 538

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced