Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits421-4024: 9.50mm Width U Cup Plastic Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits421-4024: 9.50mm Width U Cup Plastic Seal
421-4024: 9.50mm Width U Cup Plastic Seal

Cat® Plastic U Seal Cap Used for Rod in Hydraulic Cylinder and Centre Shift Lock

Brand: Cat

Product Images
421-4024: 9.50mm Width U Cup Plastic Seal
421-4024: 9.50mm Width U Cup Plastic Seal
421-4024: 9.50mm Width U Cup Plastic Seal
421-4024: 9.50mm Width U Cup Plastic Seal
421-4024: 9.50mm Width U Cup Plastic Seal

Cat® Plastic U Seal Cap Used for Rod in Hydraulic Cylinder and Centre Shift Lock

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 421-4024

Units of Measure

USMetric
Diameter (in): 2.751
Material Description: Polyurethane
Rod Diameter (mm): 57.1
Rod Diameter (in): 2.248
Diameter (mm): 69.9
Width (in): 0.412
Width (mm): 10.49
Material: Polyurethane Plastic
View More
Compatible Models for part number 421-4024

TRACK-TYPE TRACTOR

D5 D5R LGP D6N LGP D5R2 D5R XL D6N XL D6M D6N

THUMB

HYDRAULIC

BUCKET

BUCKET HYD BUCKET

TRACK LOADER

963D 963B 963C 963K

ASPHALT FINISHER

MF41WD

LOAD HAUL DUMP

R1300G R1300G II

BACKHOE LOADER

416F2 416 446D 446B 450E 416E

MOTOR GRADER

12H 18M3 12M 12K 120H 14M3 12M 3 12M 2 16 120 14 18 160K 120M 160H 120K 160M 140M 3 AWD 12M 3 AWD 120 GC 140M 3 140M 2 135H 140 GC 120M 2 16M 16M3 163H 14M-3 160 140M 140K 140H 160M 2 160M 3 14L 150 14M 140K 2 160M 3 AWD 140 143H 16GC 120K 2

TRACK SKIDDER

527 D5HTSK II

WHEEL LOADER

962 972G 966 972K 972M 972 950GC 966K XE 980 950K 962K 950M 962M 950 GC 972M XE 966M XE 980XE 924K 972XE 980M 938K 938M 966G 926M 966K 930K 966M 950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced