Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2202: 60mm Rod Diameter Buffer Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2202: 60mm Rod Diameter Buffer Seal
167-2202: 60mm Rod Diameter Buffer Seal

Cat® Integrated BUR Buffer Seal for Boom and Steering Cylinder

Brand: Cat

Product Images
167-2202: 60mm Rod Diameter Buffer Seal
167-2202: 60mm Rod Diameter Buffer Seal
167-2202: 60mm Rod Diameter Buffer Seal
167-2202: 60mm Rod Diameter Buffer Seal
167-2202: 60mm Rod Diameter Buffer Seal

Cat® Integrated BUR Buffer Seal for Boom and Steering Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 167-2202

Units of Measure

USMetric
Rod Diameter (mm): 60.32
Groove Diameter - B (+/- 0.127 mm) (mm): 5.59
Material: Aliphatic Polyketone Plastic,Polyurethane Plastic,Nylon, 6, 6/12, 6/6 Plastic,Acetal Plastic
Groove Width - A (+/- 0.005inch) (in): 3.02
Seal Shape: Type D
Groove Width - A (+/- 0.127 mm) (mm): 76.61
Groove Diameter - B (+/- 0.005inch) (in): 0.22
Rod Diameter (in): 2.37
View More
Compatible Models for part number 167-2202

TRUCK

773D 769D 769C 777C 777D 773B 775D

QUARRY TRUCK

771D 771C 775B

TRACTOR

776D 776C

BACKHOE LOADER

420F2 424D 416E 420D 432E 442D 420E 434E 422E 432D 416C 428D 438C 416D 428E 438D 428B 416B 428C 420F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced