Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2235: 70mm Rod Diameter Plastic Buffer Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals167-2235: 70mm Rod Diameter Plastic Buffer Seal
167-2235: 70mm Rod Diameter Plastic Buffer Seal

Cat® Integrated BUR Buffer Seal for Hydraulic Cylinder

Brand: Cat

Product Images
167-2235: 70mm Rod Diameter Plastic Buffer Seal
167-2235: 70mm Rod Diameter Plastic Buffer Seal
167-2235: 70mm Rod Diameter Plastic Buffer Seal
167-2235: 70mm Rod Diameter Plastic Buffer Seal
167-2235: 70mm Rod Diameter Plastic Buffer Seal

Cat® Integrated BUR Buffer Seal for Hydraulic Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 167-2235

Units of Measure

USMetric
Outside Diameter (mm): 86.9
Material Description: Polyurethane (TPU)
Rod Diameter (mm): 70.0
Cross Section Width (in): 0.21
Cross Section Width (mm): 5.4
Material: Aliphatic Polyketone Plastic,Polyurethane Plastic,Acetal Plastic
Rod Diameter (in): 2.75
Outside Diameter (in): 3.42
View More
Compatible Models for part number 167-2235

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6R XL D6T XL D6 D7 D6R D6T D6R LGP D6R II D6GC D7E LGP D7E D6R STD D6XE

WHEEL TRACTOR

627H 631K 623H 637K 621H

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 627K 623K LRC 623K 637K 631K 621K

THUMB

STIFF LINK

WHEEL SCRAPER

637K

TRACK LOADER

973D 973K 973

BACKHOE LOADER

450E

WHEEL LOADER

938H

TRACK SKIDDER

527 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced