Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals8C-9200: 1.5mm Thick Rod Guide
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals8C-9200: 1.5mm Thick Rod Guide
8C-9200: 1.5mm Thick Rod Guide

Cat® Plastic Rod Guide for Steering Cylinder and Bucket Cylinder

Brand: Cat

Product Images
8C-9200: 1.5mm Thick Rod Guide
8C-9200: 1.5mm Thick Rod Guide
8C-9200: 1.5mm Thick Rod Guide
8C-9200: 1.5mm Thick Rod Guide
8C-9200: 1.5mm Thick Rod Guide

Cat® Plastic Rod Guide for Steering Cylinder and Bucket Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-9200

Units of Measure

USMetric
Rod Diameter (mm): 69.9
Material Description: Nylon type 6
Groove Diameter - B (+/- 0.001inch) (in): 2.87
Groove Width - A (+/- 0.003inch) (in): 1.00
Material: Nylon, 6, 6/12, 6/6 Plastic
Groove Diameter - B (+/- 0.0254 mm) (mm): 72.93
Rod Diameter (in): 2.75
Groove Width - A (+/- 0.0762 mm) (mm): 25.50
View More
Compatible Models for part number 8C-9200

WHEEL TRACTOR

623H 621H 627H 631K 631G 637G 637K

INTEGRATED TOOLCARRIER

IT38G II IT38H IT38G IT38F

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 623K LRC 623K 621K

TRACK LOADER

973D 973K 963 973 963B 963C

BACKHOE LOADER

442D 430D 442E 426B 438C 426C 438D 438B 430E 430F 436C 436B 436 430 446D 446B 446 450E 420D 432D 444E 416C 416D 428C 430F2

OFF HIGHWAY TRUCK

789G 793D 789D 793F 789 793

WHEEL DOZER

834 834G 834H 834K

WINCH

57H

LANDFILL COMPACTOR

836 836H 836G 836K

WHEEL LOADER

938H 930G 930H

TELEHANDLER

TH220B TH460B

TRACK SKIDDER

527 517

TRACK-TYPE TRACTOR

D7R D6T LGP D7H D6 D7 D6GC D6R STD D6XE D7R LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6R XL D6R II D6T XW D6T XL D7R SERIES D7R II D6R D6T D6R LGP D7R XR D7E LGP D7E

CHALLENGER

65C 65B 65E 65D 70C 65 75D 75C 75E 75 85C 85E 85D 95E

ARTICULATED TRUCK

D20D D250E D250D

RIPPER

7

THUMB

STIFF LINK

WHEEL SCRAPER

637K 637E 637G 631G 631E 633E

TRUCK

793F CMD 793 793F OEM 793D 793B 793C 793F 789D 793F AC 793F XQ

BULLDOZER

7SU 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced